Filter
Clear all
Category
Technical characteristics
-
Hinged joint horizontal
-
Material
-
Hinged joint vertical
-
Material quality
-
Type of connection
-
Suitable for cable management system width
-
Suitable for cable management system height
-
Suitable for wire mesh tray
-
Length
-
Surface protection
-
Suitable for cable ladder
-
Model
-
Suitable for circuit integrity
-
Suitable for cable tray
-
Stainless steel, pickled
-
Operating / setting temperature
-
Storage temperature
-
Colour
-
Halogen free
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/09-45/LCM-EZT90_CF54_P_070806.jpg)
Legrand
Cablofil
REF. CM840231
Cablofil Electro Zinc Steel Wire Cable Tray 90° Angle Support
You can only compare 4 products, you must remove 1 to add this one