-
Type of accessory/spare part
-
Type of accessory/spare part
-
Size (TX)
-
Accessory
-
Wrench width
-
Accessory
-
Blade diameter
-
Material
-
Spare part
-
Spare part
-
Weldable
-
Blade length
-
Material quality
-
Suitable for cable management system width
-
Screwing system
-
Suitable for cable management system width
-
Suitable for cable management system width
-
Screwing system
-
Screwing system
-
Suitable for cable management system height
-
Suitable for cable management system height
-
Suitable for cable management system height
-
With nylon ring
-
With bore hole
-
Countersunk head
-
Material handle
-
Surface protection
-
Model
-
Pitch thread
-
With nut
-
With washer
-
Total length
-
Left-handed thread
-
Length to bottom side head
-
Length to bottom side head
-
Insulated
-
Thread type
-
Grip design
-
Thread size (metric)
-
Full thread
-
Isolation protection 1000 V
-
Head form
-
Head form
-
Thread length
-
Thread length
-
Suitable for distribution trunking system
-
VDE tested
-
Suitable for lighting trunking system
-
Head diameter
-
Head diameter
-
Head height
-
Head height
-
Type of shaft
-
With flange
-
With flange
-
With anti-roll protection
-
Cap rotatable
-
Self-locking
-
Self-locking
-
Blade material
-
Surface protection blade
-
Weight
-
Height
-
Colour
-
Halogen free
![title](/sites/g/files/ocwmcr866/files/ecat_assets/24-11-2023/02-00/LG-TX25-WEB-R.jpg)
Salamandre Distribution Trunking Screwdriver for Tamperproof Screw
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/24-11-2023/02-00/LG-RTB1-WEB-L.jpg)
Salamandre Distribution Trunking Diecast Turnbuckle for Lid Widths 50mm to 150mm
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/24-11-2023/02-00/LG-RTB2-WEB-L.jpg)
Salamandre Distribution Trunking Diecast Turnbuckle for Lid Widths 225mm to 300mm
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/11-30/LG-T304-WEB-F.jpg)
Salamandre Distribution Trunking Tamperproof Screw M5 x 8mm
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/11-30/LG-T301-WEB-F.jpg)
Salamandre Distribution Trunking Screw M5 x 8mm
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/11-30/LG-T306-WEB-F.jpg)
Salamandre Distribution Trunking M5 Hexagon Nut
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/24-11-2023/02-00/LG-ETCLIP-WEB-R.jpg)
Salamandre Distribution Trunking M5 Clip Nut
Excluding VAT