-
Material
-
Material
-
Material quality
-
Material quality
-
Material quality
-
Profile shape
-
Length
-
Length
-
Model
-
Surface protection
-
Surface protection
-
Surface protection
-
Suitable for circuit integrity
-
Integrated partition
-
Useful cross section
-
Useful cross section
-
Useful cross section
-
Useful cross section
-
Useful cross section
-
Useful cross section
-
Useful cross section
-
Useful cross section
-
Load test type according to IEC 61537
-
Weight
-
Weight
-
Weight
-
Weight
-
Weight
-
Weight
-
Weight
-
Weight
-
Weight
-
Weight
-
Weight
-
Weight
-
Weight
-
Weight
-
Weight
-
Weight
-
Weight
-
Weight
-
Weight
-
Weight
-
Weight
-
Weight
-
Weight
-
Weight
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Height
-
Operating / setting temperature
-
Storage temperature
-
Colour
-
Colour
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/11-15/CM-201031-WEB-R.jpg)
Cablofil Electro Zinc Steel Wire Cable Tray Pre-Coupled 600mm x 105mm x 3m Length
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/11-15/CM-200941-WEB-R.jpg)
Cablofil Electro Zinc Steel Wire Cable Tray Pre-Coupled 500mm x 105mm x 3m Length
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/11-15/CM-201931-WEB-R.jpg)
Cablofil Electro Zinc Steel Wire Cable Tray Pre-Coupled 450mm x 105mm x 3m Length
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/11-15/CM-200931-WEB-R.jpg)
Cablofil Electro Zinc Steel Wire Cable Tray Pre-Coupled 400mm x 105mm x 3m Length
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/11-15/CM-200921-WEB-R.jpg)
Cablofil Electro Zinc Steel Wire Cable Tray Pre-Coupled 300mm x 105mm x 3m Length
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/11-15/CM-200911-WEB-R.jpg)
Cablofil Electro Zinc Steel Wire Cable Tray Pre-Coupled 200mm x 105mm x 3m Length
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/11-15/CM-200901-WEB-R.jpg)
Cablofil Electro Zinc Steel Wire Cable Tray Pre-Coupled 150mm x 105mm x 3m Length
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/11-15/CM-200891-WEB-R.jpg)
Cablofil Electro Zinc Steel Wire Cable Tray Pre-Coupled 100mm x 105mm x 3m Length
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/11-15/CM-201938-WEB-R.jpg)
Cablofil 304L Stainless Steel Wire Cable Tray Pre-Coupled 450mm x 105mm x 3m Length
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/11-15/CM-200948-WEB-R.jpg)
Cablofil 304L Stainless Steel Wire Cable Tray Pre-Coupled 500mm x 105mm x 3m Length
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/11-15/CM-201038-WEB-R.jpg)
Cablofil 304L Stainless Steel Wire Cable Tray Pre-Coupled 600mm x 105mm x 3m Length
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/11-15/CM-200894-WEB-R.jpg)
Cablofil 316L Stainless Steel Wire Cable Tray Pre-Coupled 100mm x 105mm x 3m Length
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/11-15/CM-200904-WEB-R.jpg)
Cablofil 316L Stainless Steel Wire Cable Tray Pre-Coupled 150mm x 105mm x 3m Length
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/11-15/CM-200914-WEB-R.jpg)
Cablofil 316L Stainless Steel Wire Cable Tray Pre-Coupled 200mm x 105mm x 3m Length
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/11-15/CM-200924-WEB-R.jpg)
Cablofil 316L Stainless Steel Wire Cable Tray Pre-Coupled 300mm x 105mm x 3m Length
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/11-15/CM-200934-WEB-R.jpg)
Cablofil 316L Stainless Steel Wire Cable Tray Pre-Coupled 400mm x 105mm x 3m Length
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/11-15/CM-201934-WEB-R.jpg)
Cablofil 316L Stainless Steel Wire Cable Tray Pre-Coupled 450mm x 105mm x 3m Length
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/11-15/CM-200896-WEB-R.jpg)
Cablofil Zinc Aluminium Steel Wire Cable Tray Pre-Coupled 100mm x 105mm x 3m Length
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/11-15/CM-200906-WEB-R.jpg)
Cablofil Zinc Aluminium Steel Wire Cable Tray Pre-Coupled 150mm x 105mm x 3m Length
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/11-15/CM-200916-WEB-R.jpg)
Cablofil Zinc Aluminium Steel Wire Cable Tray Pre-Coupled 200mm x 105mm x 3m Length
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/11-15/CM-200926-WEB-R.jpg)
Cablofil Zinc Aluminium Steel Wire Cable Tray Pre-Coupled 300mm x 105mm x 3m Length
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/11-15/CM-200936-WEB-R.jpg)
Cablofil Zinc Aluminium Steel Wire Cable Tray Pre-Coupled 400mm x 105mm x 3m Length
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/11-15/CM-201936-WEB-R.jpg)
Cablofil Zinc Aluminium Steel Wire Cable Tray Pre-Coupled 450mm x 105mm x 3m Length
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/11-15/CM-200946-WEB-R.jpg)
Cablofil Zinc Aluminium Steel Wire Cable Tray Pre-Coupled 500mm x 105mm x 3m Length