-
Material
-
Material quality
-
Profile shape
-
Length
-
Model
-
Surface protection
-
Surface protection
-
Suitable for circuit integrity
-
Integrated partition
-
Integrated partition
-
Useful cross section
-
Useful cross section
-
Useful cross section
-
Useful cross section
-
Useful cross section
-
Useful cross section
-
Load test type according to IEC 61537
-
Weight
-
Weight
-
Weight
-
Weight
-
Weight
-
Weight
-
Weight
-
Weight
-
Weight
-
Weight
-
Weight
-
Weight
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Height
-
Operating / setting temperature
-
Storage temperature
-
Colour
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/11-15/CM-201041-WEB-R.jpg)
Cablofil Electro Zinc Steel Wire Cable Tray Pre-Coupled 600mm x 150mm x 3m Length
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/11-15/CM-201021-WEB-R.jpg)
Cablofil Electro Zinc Steel Wire Cable Tray Pre-Coupled 500mm x 150mm x 3m Length
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/11-15/CM-201011-WEB-R.jpg)
Cablofil Electro Zinc Steel Wire Cable Tray Pre-Coupled 450mm x 150mm x 3m Length
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/11-15/CM-200971-WEB-R.jpg)
Cablofil Electro Zinc Steel Wire Cable Tray Pre-Coupled 400mm x 150mm x 3m Length
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/11-15/CM-200961-WEB-R.jpg)
Cablofil Electro Zinc Steel Wire Cable Tray Pre-Coupled 300mm x 150mm x 3m Length
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/11-15/CM-200951-WEB-R.jpg)
Cablofil Electro Zinc Steel Wire Cable Tray Pre-Coupled 200mm x 150mm x 3m Length
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/11-15/CM-200956-WEB-R.jpg)
Cablofil Zinc Aluminium Steel Wire Cable Tray Pre-Coupled 200mm x 150mm x 3m Length
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/11-15/CM-200966-WEB-R.jpg)
Cablofil Zinc Aluminium Steel Wire Cable Tray Pre-Coupled 300mm x 150mm x 3m Length
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/11-15/CM-200976-WEB-R.jpg)
Cablofil Zinc Aluminium Steel Wire Cable Tray Pre-Coupled 400mm x 150mm x 3m Length
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/11-15/CM-201016-WEB-R.jpg)
Cablofil Zinc Aluminium Steel Wire Cable Tray Pre-Coupled 450mm x 150mm x 3m Length
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/11-15/CM-201026-WEB-R.jpg)
Cablofil Zinc Aluminium Steel Wire Cable Tray Pre-Coupled 500mm x 150mm x 3m Length
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/11-15/CM-201046-WEB-R.jpg)
Cablofil Zinc Aluminium Steel Wire Cable Tray Pre-Coupled 600mm x 150mm x 3m Length