-
Material
-
Material
-
Material quality
-
Material quality
-
Material quality
-
Profile shape
-
Length
-
Model
-
Surface protection
-
Surface protection
-
Surface protection
-
Suitable for circuit integrity
-
Integrated partition
-
Useful cross section
-
Useful cross section
-
Useful cross section
-
Useful cross section
-
Useful cross section
-
Load test type according to IEC 61537
-
Weight
-
Weight
-
Weight
-
Weight
-
Weight
-
Weight
-
Weight
-
Weight
-
Weight
-
Weight
-
Weight
-
Weight
-
Weight
-
Weight
-
Weight
-
Width
-
Width
-
Width
-
Width
-
Width
-
Height
-
Operating / setting temperature
-
Storage temperature
-
Colour
-
Colour
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/11-15/CM-200051-WEB-R.jpg)
Cablofil Electro Zinc Steel Wire Cable Tray Pre-Coupled 300mm x 30mm x 3m Length
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/11-15/CM-200041-WEB-R.jpg)
Cablofil Electro Zinc Steel Wire Cable Tray Pre-Coupled 200mm x 30mm x 3m Length
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/11-15/CM-200031-WEB-R.jpg)
Cablofil Electro Zinc Steel Wire Cable Tray Pre-Coupled 150mm x 30mm x 3m Length
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/11-15/CM-200021-WEB-R.jpg)
Cablofil Electro Zinc Steel Wire Cable Tray Pre-Coupled 100mm x 30mm x 3m Length
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/11-15/CM-200011-WEB-R.jpg)
Cablofil Electro Zinc Steel Wire Cable Tray Pre-Coupled 50mm x 30mm x 3m Length
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/11-15/CM-200014-WEB-R.jpg)
Cablofil 316L Stainless Steel Wire Cable Tray Pre-Coupled 50mm x 30mm x 3m Length
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/11-15/CM-200024-WEB-R.jpg)
Cablofil 316L Stainless Steel Wire Cable Tray Pre-Coupled 100mm x 30mm x 3m Length
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/11-15/CM-200034-WEB-R.jpg)
Cablofil 316L Stainless Steel Wire Cable Tray Pre-Coupled 150mm x 30mm x 3m Length
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/11-15/CM-200044-WEB-R.jpg)
Cablofil 316L Stainless Steel Wire Cable Tray Pre-Coupled 200mm x 30mm x 3m Length
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/11-15/CM-200054-WEB-R.jpg)
Cablofil 316L Stainless Steel Wire Cable Tray Pre-Coupled 300mm x 30mm x 3m Length
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/11-15/CM-200016-WEB-R.jpg)
Cablofil Zinc Aluminium Steel Wire Cable Tray Pre-Coupled 50mm x 30mm x 3m Length
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/11-15/CM-200026-WEB-R.jpg)
Cablofil Zinc Aluminium Steel Wire Cable Tray Pre-Coupled 100mm x 30mm x 3m Length
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/11-15/CM-200036-WEB-R.jpg)
Cablofil Zinc Aluminium Steel Wire Cable Tray Pre-Coupled 150mm x 30mm x 3m Length
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/11-15/CM-200046-WEB-R.jpg)
Cablofil Zinc Aluminium Steel Wire Cable Tray Pre-Coupled 200mm x 30mm x 3m Length
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/11-15/CM-200056-WEB-R.jpg)
Cablofil Zinc Aluminium Steel Wire Cable Tray Pre-Coupled 300mm x 30mm x 3m Length
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/11-15/CM-200018-WEB-R.jpg)
Cablofil 304L Stainless Steel Wire Cable Tray Pre-Coupled 50mm x 30mm x 3m Length
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/11-15/CM-200028-WEB-R.jpg)
Cablofil 304L Stainless Steel Wire Cable Tray Pre-Coupled 100mm x 30mm x 3m Length
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/11-15/CM-200038-WEB-R.jpg)
Cablofil 304L Stainless Steel Wire Cable Tray Pre-Coupled 150mm x 30mm x 3m Length
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/11-15/CM-200048-WEB-R.jpg)
Cablofil 304L Stainless Steel Wire Cable Tray Pre-Coupled 200mm x 30mm x 3m Length
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/11-15/CM-200058-WEB-R.jpg)
Cablofil 304L Stainless Steel Wire Cable Tray Pre-Coupled 300mm x 30mm x 3m Length