-
Material
-
Material
-
Material quality
-
Material quality
-
Material quality
-
Profile shape
-
Length
-
Length
-
Model
-
Surface protection
-
Surface protection
-
Surface protection
-
Suitable for circuit integrity
-
Integrated partition
-
Useful cross section
-
Useful cross section
-
Useful cross section
-
Useful cross section
-
Useful cross section
-
Useful cross section
-
Useful cross section
-
Useful cross section
-
Useful cross section
-
Type of connector
-
Load test type according to IEC 61537
-
Weight
-
Weight
-
Weight
-
Weight
-
Weight
-
Weight
-
Weight
-
Weight
-
Weight
-
Weight
-
Weight
-
Weight
-
Weight
-
Weight
-
Weight
-
Weight
-
Weight
-
Weight
-
Weight
-
Weight
-
Weight
-
Weight
-
Weight
-
Weight
-
Weight
-
Weight
-
Weight
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Height
-
Operating / setting temperature
-
Storage temperature
-
Colour
-
Colour
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/11-15/CM-200401-WEB-R.jpg)
Cablofil Electro Zinc Steel Wire Cable Tray Pre-Coupled 600mm x 54mm x 3m Length
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/11-15/CM-200301-WEB-R.jpg)
Cablofil Electro Zinc Steel Wire Cable Tray Pre-Coupled 500mm x 54mm x 3m Length
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/11-15/CM-200251-WEB-R.jpg)
Cablofil Electro Zinc Steel Wire Cable Tray Pre-Coupled 450mm x 54mm x 3m Length
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/11-15/CM-200201-WEB-R.jpg)
Cablofil Electro Zinc Steel Wire Cable Tray Pre-Coupled 400mm x 54mm x 3m Length
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/11-15/CM-200101-WEB-R.jpg)
Cablofil Electro Zinc Steel Wire Cable Tray Pre-Coupled 300mm x 54mm x 3m Length
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/11-15/CM-200091-WEB-R.jpg)
Cablofil Electro Zinc Steel Wire Cable Tray Pre-Coupled 200mm x 54mm x 3m Length
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/11-15/CM-200081-WEB-R.jpg)
Cablofil Electro Zinc Steel Wire Cable Tray Pre-Coupled 150mm x 54mm x 3m Length
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/11-15/CM-200071-WEB-R.jpg)
Cablofil Electro Zinc Steel Wire Cable Tray Pre-Coupled 100mm x 54mm x 3m Length
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/11-15/CM-200061-WEB-R.jpg)
Cablofil Electro Zinc Steel Wire Cable Tray Pre-Coupled 50mm x 54mm x 3m Length
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/11-15/CM-200064-WEB-R.jpg)
Cablofil 316L Stainless Steel Wire Cable Tray Pre-Coupled 50mm x 54mm x 3m Length
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/11-15/CM-200074-WEB-R.jpg)
Cablofil 316L Stainless Steel Wire Cable Tray Pre-Coupled 100mm x 54mm x 3m Length
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/11-15/CM-200084-WEB-R.jpg)
Cablofil 316L Stainless Steel Wire Cable Tray Pre-Coupled 150mm x 54mm x 3m Length
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/11-15/CM-200094-WEB-R.jpg)
Cablofil 316L Stainless Steel Wire Cable Tray Pre-Coupled 200mm x 54mm x 3m Length
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/11-15/CM-200104-WEB-R.jpg)
Cablofil 316L Stainless Steel Wire Cable Tray Pre-Coupled 300mm x 54mm x 3m Length
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/11-15/CM-200204-WEB-R.jpg)
Cablofil 316L Stainless Steel Wire Cable Tray Pre-Coupled 400mm x 54mm x 3m Length
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/11-15/CM-200254-WEB-R.jpg)
Cablofil 316L Stainless Steel Wire Cable Tray Pre-Coupled 450mm x 54mm x 3m Length
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/11-15/CM-200304-WEB-R.jpg)
Cablofil 316L Stainless Steel Wire Cable Tray Pre-Coupled 500mm x 54mm x 3m Length
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/11-15/CM-200404-WEB-R.jpg)
Cablofil 316L Stainless Steel Wire Cable Tray Pre-Coupled 600mm x 54mm x 3m Length
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/11-15/CM-200066-WEB-R.jpg)
Cablofil Zinc Aluminium Steel Wire Cable Tray Pre-Coupled 50mm x 54mm x 3m Length
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/11-15/CM-200076-WEB-R.jpg)
Cablofil Zinc Aluminium Steel Wire Cable Tray Pre-Coupled 100mm x 54mm x 3m Length
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/11-15/CM-200086-WEB-R.jpg)
Cablofil Zinc Aluminium Steel Wire Cable Tray Pre-Coupled 150mm x 54mm x 3m Length
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/11-15/CM-200096-WEB-R.jpg)
Cablofil Zinc Aluminium Steel Wire Cable Tray Pre-Coupled 200mm x 54mm x 3m Length
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/11-15/CM-200106-WEB-R.jpg)
Cablofil Zinc Aluminium Steel Wire Cable Tray Pre-Coupled 300mm x 54mm x 3m Length
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/11-15/CM-200206-WEB-R.jpg)
Cablofil Zinc Aluminium Steel Wire Cable Tray Pre-Coupled 400mm x 54mm x 3m Length