-
Type of handle
-
Type of accessory/spare part
-
Type of handle
-
Type of accessory/spare part
-
Type of handle
-
Type of accessory/spare part
-
Rated current In
-
Rated current In
-
Busbar thickness
-
Toggle
-
Accessory
-
Transparent
-
Suitable for enclosure building depth
-
Toggle
-
Transparent
-
Text
-
Type of DIN-rail adapter
-
Suitable for enclosure building depth
-
Busbar width
-
Padlock locking
-
Material
-
Material
-
Material
-
Spare part
-
Padlock locking
-
Suitable for enclosure building width
-
Clamping range
-
Suitable for enclosure building width
-
Suitable for enclosure building width
-
Suitable for enclosure building width
-
Suitable for
-
Espagnolette locking (3-point locking)
-
Espagnolette locking (3-point locking)
-
Material quality
-
Suitable for sheet-metal screw
-
Punch shape
-
Suitable for enclosure building height
-
Screwing system
-
Self adhesive mounting
-
Hole diameter
-
Material quality
-
Suitable for enclosure building height
-
Dismantling possible
-
Screwing system
-
Screwing system
-
Type of closure
-
Type of closure
-
Type of closure
-
Max. conductor cross section
-
Magnetic
-
Type of closure
-
Fluorescent
-
Length
-
Suitable for plate thickness
-
Flexible
-
Length
-
Length
-
Length
-
Max. rated operation current Ie
-
Surface protection
-
Surface protection
-
With grounding connection
-
Surface protection
-
Model
-
Model
-
Material thickness
-
Model
-
Model
-
Model
-
Material thickness
-
Model
-
Model
-
Model
-
Model
-
Model
-
Model
-
Suitable for round conductor connection
-
Mounting method
-
Thread moulding
-
Pitch thread
-
Suitable for sector conductor connection
-
Suitable for strip conductor connection
-
Hardened
-
Thread size (metric)
-
Thread size (metric)
-
Thread size (metric)
-
Thread size (metric)
-
Type of fastening
-
Thread size (metric)
-
Head form
-
Head form
-
Thread diameter
-
Self-adhesive
-
Thread diameter
-
Self boring
-
Self boring
-
Max. load capacity
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Colour
-
Colour
-
Colour
-
Colour
-
RAL-number
-
RAL-number
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/09-30/LG-036406-WEB-L.jpg)
Atlantic Stainless Steel 304L Enclosure Wall Mounting Lugs (Set of 4)
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/09-45/037388_pw_94952.jpg)
Legrand Copper Connector Bar 12mm x 4mm x 990mm
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/09-45/LG-037388-WEB-R.jpg)
Legrand Copper Connector Bar 12mm x 2mm x 990mm
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/09-30/036369_pw_152816.jpg)
Atlantic Enclosure Insulated Internal Door Mounting Kit
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/09-00/037407-LEGRAND-1000.jpg)
Legrand Symmetrical DIN Rail 15mm x 2m
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/10-30/036511-LEGRAND-1000.jpg)
Legrand Padlock Adaptor
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/09-30/LG-036498-WEB-R.jpg)
Legrand Cabstop IP55 Open-Work Plate Mounting Kit
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/10-30/036806-LEGRAND-1000.jpg)
Legrand Lock Handle with Barrel 2433 A
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/09-00/037402-LEGRAND-1000.jpg)
Legrand Asymmetrical DIN Rail 15mm x 2m
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/10-15/001691_pw_93563.jpg)
Legrand Protective Terminal Shield
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/10-30/036805-LEGRAND-1000.jpg)
Legrand Lock Handle with Blank
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/09-30/039449_pw_92861.jpg)
Legrand 45° DIN Rail Mounting Bracket (Set of 2)
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/10-30/LG-036580-WEB-R.jpg)
Legrand Self-Adhesive Document Pocket 310mm x 200mm x 18mm
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/10-30/036823-LEGRAND-1000.jpg)
Legrand Key Barrel with 2 Keys No 421
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/10-30/036825-LEGRAND-1000.jpg)
Legrand Key Barrel with 2 Keys No 1242 E
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/10-30/036827-LEGRAND-1000.jpg)
Legrand Key Barrel with 2 Keys No 3113 A
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/10-30/036824-LEGRAND-1000.jpg)
Legrand Key Barrel with 2 Keys No 455
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/10-30/036826-LEGRAND-1000.jpg)
Legrand Key Barrel with 2 Keys No 2433 A
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/10-30/036822-LEGRAND-1000.jpg)
Legrand Key Barrel with 2 Keys No 405
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/09-00/037404-LEGRAND-1000.jpg)
Legrand Asymmetrical DIN Rail 7.5mm x 2m
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/10-30/036581-LEGRAND-1000.jpg)
Legrand Self-Adhesive Document Pocket 230mm x 130mm x 18mm
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/10-30/036804-LEGRAND-1000.jpg)
Legrand Lock Housing Plastic
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/10-30/036539-LEGRAND-1000.jpg)
Legrand 6.5mm Male Triangle Rebate Lock Key
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/10-30/036541-LEGRAND-1000.jpg)
Legrand 11mm Male Triangle Rebate Lock Key
Excluding VAT