-
Type of side joist
-
Change of direction
-
Cable ladder width
-
Cable ladder width
-
Cable ladder width
-
Cable ladder width
-
Cable ladder width
-
Cable ladder width
-
Material
-
Type of rung
-
Material quality
-
Angle
-
Angle
-
Bend model
-
Inner radius
-
Hinging
-
Surface protection
-
Model
-
Suitable for circuit integrity
-
Side perforation
-
Cable ladder height
-
Colour
![title](/sites/g/files/ocwmcr866/files/ecat_assets/12-04-2024/03-30/LG-ZFB90degree.jpg)
Swifts Medium Duty Hot Dip Galvanised Steel Cable Ladder 90° 300mm Radius Flat Bend 900mm x 100mm
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/12-04-2024/03-30/LG-ZFB90degree.jpg)
Swifts Medium Duty Hot Dip Galvanised Steel Cable Ladder 90° 300mm Radius Flat Bend 750mm x 100mm
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/12-04-2024/03-30/LG-ZFB45degree.jpg)
Swifts Medium Duty Hot Dip Galvanised Steel Cable Ladder 45° 300mm Radius Flat Bend 900mm x 100mm
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/12-04-2024/03-30/LG-ZFB45degree.jpg)
Swifts Medium Duty Hot Dip Galvanised Steel Cable Ladder 45° 300mm Radius Flat Bend 750mm x 100mm
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/12-04-2024/03-30/LG-ZFB90degree.jpg)
Swifts Medium Duty Hot Dip Galvanised Steel Cable Ladder 90° 300mm Radius Flat Bend 600mm x 100mm
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/12-04-2024/03-30/LG-ZFB90degree.jpg)
Swifts Medium Duty Hot Dip Galvanised Steel Cable Ladder 90° 300mm Radius Flat Bend 450mm x 100mm
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/12-04-2024/03-30/LG-ZFB45degree.jpg)
Swifts Medium Duty Hot Dip Galvanised Steel Cable Ladder 45° 300mm Radius Flat Bend 600mm x 100mm
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/12-04-2024/03-30/LG-ZFB90degree.jpg)
Swifts Medium Duty Hot Dip Galvanised Steel Cable Ladder 90° 300mm Radius Flat Bend 300mm x 100mm
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/12-04-2024/03-30/LG-ZFB45degree.jpg)
Swifts Medium Duty Hot Dip Galvanised Steel Cable Ladder 45° 300mm Radius Flat Bend 450mm x 100mm
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/12-04-2024/03-30/LG-ZFB90degree.jpg)
Swifts Medium Duty Hot Dip Galvanised Steel Cable Ladder 90° 300mm Radius Flat Bend 150mm x 100mm
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/12-04-2024/03-30/LG-ZFB45degree.jpg)
Swifts Medium Duty Hot Dip Galvanised Steel Cable Ladder 45° 300mm Radius Flat Bend 300mm x 100mm
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/12-04-2024/03-30/LG-ZFB45degree.jpg)
Swifts Medium Duty Hot Dip Galvanised Steel Cable Ladder 45° 300mm Radius Flat Bend 150mm x 100mm
Excluding VAT