-
Rated voltage
-
Type of current
-
Rated current
-
Rated current
-
Rated current
-
Rated current
-
Rated current
-
Rated current
-
Rated current
-
Rated current
-
Rated current
-
Rated current
-
Rated current
-
Rated current
-
Rated current
-
Rated current
-
Rated current
-
Rated current
-
Rated current
-
Rated current
-
Rated current
-
Rated current
-
Rated current
-
Dimensions glass fuse
-
Mounting method
-
Width
-
Height
-
Depth
-
Depth
-
Built-in depth
-
Degree of impact strength (IK)
-
Degree of protection (IP)
-
Operating / setting temperature
-
Storage temperature
-
Connection type
-
Cable section
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/10-45/833037-LEGRAND-1000.jpg)
Synergy Authentic 13A Double Pole Switched Fused Connection Unit with Cord Outlet and LED Power Indicator Brushed Stainless Steel
Excluding VAT
![title](/modules/custom/legrand_ecat/assets/img/no-image.png)
Synergy Authentic 13A Double Pole Switched Fused Connection Unit with Cord Outlet and LED Power Indicator Polished Stainless Steel
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/10-45/LG-833437-WEB-R.jpg)
Synergy Authentic 13A Double Pole Switched Fused Connection Unit with Cord Outlet and LED Power Indicator Gold
Excluding VAT
![title](/modules/custom/legrand_ecat/assets/img/no-image.png)
Synergy Authentic 13A Double Pole Switched Fused Connection Unit with LED Power Indicator Brushed Stainless Steel
Excluding VAT
![title](/modules/custom/legrand_ecat/assets/img/no-image.png)
Synergy Authentic 13A Double Pole Switched Fused Connection Unit with LED Power Indicator Polished Stainless Steel
Excluding VAT
![title](/modules/custom/legrand_ecat/assets/img/no-image.png)
Synergy Authentic 13A Double Pole Switched Fused Connection Unit with LED Power Indicator Gold
Excluding VAT
![title](/modules/custom/legrand_ecat/assets/img/no-image.png)
Synergy Authentic 13A Unswitched Fused Connection Unit with Cord Outlet and LED Power Indicator Brushed Stainless Steel
Excluding VAT
![title](/modules/custom/legrand_ecat/assets/img/no-image.png)
Synergy Authentic 13A Unswitched Fused Connection Unit with Cord Outlet and LED Power Indicator Polished Stainless Steel
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/10-45/LG-833433-WEB-R.jpg)
Synergy Authentic 13A Unswitched Fused Connection Unit with Cord Outlet and LED Power Indicator Gold
Excluding VAT
![title](/modules/custom/legrand_ecat/assets/img/no-image.png)
Synergy Authentic 13A Unswitched Fused Connection Unit with LED Power Indicator Brushed Stainless Steel
Excluding VAT
![title](/modules/custom/legrand_ecat/assets/img/no-image.png)
Synergy Authentic 13A Unswitched Fused Connection Unit with LED Power Indicator Polished Stainless Steel
Excluding VAT
![title](/modules/custom/legrand_ecat/assets/img/no-image.png)
Synergy Authentic 13A Unswitched Fused Connection Unit with LED Power Indicator Gold
Excluding VAT
![title](/modules/custom/legrand_ecat/assets/img/no-image.png)
Synergy Authentic 13A Double Pole Switched Fused Connection Unit Brushed Stainless Steel
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/10-00/LG-833234-WEB-R.jpg)
Synergy Authentic 13A Double Pole Switched Fused Connection Unit Polished Stainless Steel
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/10-00/LG-833434-WEB-R.jpg)
Synergy Authentic 13A Double Pole Switched Fused Connection Unit Gold
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/10-45/LG-833032-WEB-R.jpg)
Synergy Authentic 13A Unswitched Fused Connection Unit with Cord Outlet Brushed Stainless Steel
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/10-45/LG-833232-WEB-R.jpg)
Synergy Authentic 13A Unswitched Fused Connection Unit with Cord Outlet Polished Stainless Steel
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/10-45/LG-833432-WEB-R.jpg)
Synergy Authentic 13A Unswitched Fused Connection Unit with Cord Outlet Gold
Excluding VAT
![title](/modules/custom/legrand_ecat/assets/img/no-image.png)
Synergy Authentic 13A Unswitched Fused Connection Unit Brushed Stainless Steel
Excluding VAT
![title](/modules/custom/legrand_ecat/assets/img/no-image.png)
Synergy Authentic 13A Unswitched Fused Connection Unit Polished Stainless Steel
Excluding VAT
![title](/modules/custom/legrand_ecat/assets/img/no-image.png)
Synergy Authentic 13A Unswitched Fused Connection Unit Gold
Excluding VAT