-
Rated voltage
-
Type of current
-
Rated current
-
Material
-
Dimensions glass fuse
-
Connection system
-
Mounting method
-
Device width
-
Device height
-
Device depth
-
Suitable for degree of protection (IP)
-
Width
-
Height
-
Depth
-
Depth
-
Built-in depth
-
Degree of impact strength (IK)
-
Degree of protection (IP)
-
Operating / setting temperature
-
Storage temperature
-
Voltage type
-
Colour
-
Colour
-
Colour
-
Colour
-
RAL-number
-
Halogen free
-
Antimicrobial treatment
-
Connection type
-
Cable section
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/11-15/LG-572674-WEB-R.jpg)
Arteor 13A Double Pole Fused Connection Unit Switched Soft Alu
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/11-15/LG-572675-WEB-R.jpg)
Arteor 13A Double Pole Fused Connection Unit Switched Champagne
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/10-45/LG-572650-WEB-R.jpg)
Arteor 13A Double Pole Fused Connection Unit Switched Magnesium
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/11-15/LG-572676-WEB-R.jpg)
Arteor 13A Double Pole Fused Connection Unit Switched with LED Soft Alu
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/11-15/LG-572677-WEB-R.jpg)
Arteor 13A Double Pole Fused Connection Unit Switched with LED Champagne
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/10-45/LG-572651-WEB-R.jpg)
Arteor 13A Double Pole Fused Connection Unit Switched with LED Magnesium
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/10-45/LG-572150-WEB-R.jpg)
Arteor 13A Double Pole Fused Connection Unit Switched White
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/10-45/LG-572151-WEB-R.jpg)
Arteor 13A Double Pole Fused Connection Unit Switched with LED White
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/11-15/LG-572678-WEB-R.jpg)
Arteor 13A Double Pole Fused Connection Unit Unswitched Soft Alu
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/11-15/LG-572679-WEB-R.jpg)
Arteor 13A Double Pole Fused Connection Unit Unswitched Champagne
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/10-45/LG-572657-WEB-R.jpg)
Arteor 13A Double Pole Fused Connection Unit Unswitched Magnesium
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/10-45/LG-572157-WEB-R.jpg)
Arteor 13A Double Pole Fused Connection Unit Unswitched White
Excluding VAT