Filter
Clear all
Category
Technical characteristics
-
Material
-
Material
-
Material quality
-
Material quality
-
Length
-
Profile shape
-
Model
-
Surface protection
-
Surface protection
-
Suitable for circuit integrity
-
Integrated partition
-
Useful cross section
-
Weight
-
Weight
-
Width
-
Height
-
Operating / setting temperature
-
Storage temperature
-
Colour
-
Colour
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/10-15/LCM-GMINI_P_070822_bended.jpg)
Legrand
Cablofil
REF. CM430111
Cablofil Electro Zinc Steel Wire Cable Tray Flexible 50mm x 50mm x 3m Length
£33.14
/
1 piece
Excluding VAT
You can only compare 4 products, you must remove 1 to add this one
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/10-15/CM-430114-WEB-R.jpg)
Legrand
Cablofil
REF. CM430114
Cablofil 316L Stainless Steel Wire Cable Tray Flexible 50mm x 50mm x 3m Length
You can only compare 4 products, you must remove 1 to add this one