-
Nominal voltage
-
Assembly arrangement
-
Material
-
Rated current
-
Rated current
-
Material quality
-
Push button switch
-
Method of operation
-
Surface protection
-
Mounting method
-
With mounting plate
-
Number of rockers
-
Illumination
-
Device width
-
Type of fastening
-
Device height
-
Device depth
-
Feedback-signal contact
-
Surface finishing
-
Suitable for degree of protection (IP)
-
Label space/information surface
-
Function lighting
-
Wiring system
-
Wiring system
-
Wiring system
-
Switching current for fluorescent lamps
-
Switching current for fluorescent lamps
-
Heating switch
-
Compatible with Apple HomeKit
-
Washing machine switch
-
Washing machine switch
-
Compatible with Google Assistant
-
Compatible with Amazon Alexa
-
IFTTT support available
-
Min. depth of built-in installation box
-
Colour of switch operator
-
Built-in depth
-
Degree of impact strength (IK)
-
Operating / setting temperature
-
Storage temperature
-
Voltage type
-
Frequency
-
Type of lighting
-
Colour
-
Halogen free
-
Antimicrobial treatment
-
Connection type
-
Cable section
Synergy Grid 20AX Double Pole Switch Module Marked "DISH WASHER" Gold
Excluding VAT
Synergy Grid 20AX Double Pole Switch Module Marked "EXTRACTOR FAN" Gold
Excluding VAT
Synergy Grid 20AX Double Pole Switch Module Marked "EXTRACTOR HOOD" Gold
Excluding VAT
Synergy Grid 20AX Double Pole Switch Module Marked "EXTRACTOR" Gold
Excluding VAT
Synergy Grid 20AX Double Pole Switch Module Marked "FRIDGE FREEZER" Gold
Excluding VAT
Synergy Grid 20AX Double Pole Switch Module Marked "FAN" Gold
Excluding VAT
Synergy Grid 20AX Double Pole Switch Module Marked "FRIDGE" Gold
Excluding VAT
Synergy Grid 20AX Double Pole Switch Module Marked "FREEZER" Gold
Excluding VAT
Synergy Grid 20AX Double Pole Switch Module Marked "HOB" Gold
Excluding VAT
Synergy Grid 20AX Double Pole Switch Module Marked "HOOD" Gold
Excluding VAT
Synergy Grid 20AX Double Pole Switch Module Marked "HEATER" Gold
Excluding VAT
Synergy Grid 20AX Double Pole Switch Module Marked "LIGHTS" Gold
Excluding VAT
Synergy Grid 20AX Double Pole Switch Module Marked "MICROWAVE" Gold
Excluding VAT
Synergy Grid 20AX Double Pole Switch Module Marked "OVEN" Gold
Excluding VAT
Synergy Grid 20AX Double Pole Switch Module Marked "PLINTH HEATER" Gold
Excluding VAT
Synergy Grid 20AX Double Pole Switch Module Marked "TUMBLE DRYER" Gold
Excluding VAT
Synergy Grid 20AX Double Pole Switch Module Marked "TOWEL RAIL" Gold
Excluding VAT
Synergy Grid 20AX Double Pole Switch Module Marked "WASTE DISPOSAL" Gold
Excluding VAT
Synergy Grid 20AX Double Pole Switch Module Marked "WATER HEATER" Gold
Excluding VAT
Synergy Grid 20AX Double Pole Switch Module Marked "WASHING MACHINE" Gold
Excluding VAT
Synergy Grid 20AX Double Pole Switch Module Marked "BOILER" Gold
Excluding VAT
Synergy Grid 20AX Double Pole Switch Module Marked "COOKER HOOD" Gold
Excluding VAT
Synergy Grid 20AX Single Pole Push Switch Module Gold
Excluding VAT
Synergy Grid Intermediate 10AX Switch Module Gold
Excluding VAT