-
Material
-
Material
-
Material quality
-
Material quality
-
Length
-
Profile shape
-
Model
-
Surface protection
-
Surface protection
-
Surface protection
-
Suitable for circuit integrity
-
Integrated partition
-
Useful cross section
-
Useful cross section
-
Useful cross section
-
Useful cross section
-
Useful cross section
-
Useful cross section
-
Useful cross section
-
Weight
-
Weight
-
Weight
-
Weight
-
Weight
-
Weight
-
Weight
-
Weight
-
Weight
-
Weight
-
Weight
-
Weight
-
Weight
-
Weight
-
Weight
-
Weight
-
Weight
-
Weight
-
Weight
-
Weight
-
Weight
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Height
-
Operating / setting temperature
-
Storage temperature
-
Colour
-
Colour
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/10-15/CM-450631-1000.jpg)
Cablofil Electro Zinc Steel Wire Cable Tray Heavy Duty 150mm x 105mm x 3m Length
![title](/sites/g/files/ocwmcr866/files/ecat_assets/29-03-2024/02-30/LCM-hdf105_.jpg)
Cablofil 304L Stainless Steel Wire Cable Tray Heavy Duty 200mm x 105mm x 3m Length
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/10-15/CM-450664-1000.jpg)
Cablofil 304L Stainless Steel Wire Cable Tray Heavy Duty 300mm x 105mm x 3m Length
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/10-15/CM-450684-1000.jpg)
Cablofil 304L Stainless Steel Wire Cable Tray Heavy Duty 400mm x 105mm x 3m Length
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/10-15/CM-450704-1000.jpg)
Cablofil 304L Stainless Steel Wire Cable Tray Heavy Duty 500mm x 105mm x 3m Length
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/10-15/CM-450724-1000.jpg)
Cablofil 304L Stainless Steel Wire Cable Tray Heavy Duty 600mm x 105mm x 3m Length
![title](/sites/g/files/ocwmcr866/files/ecat_assets/29-03-2024/02-30/LCM-hdf105_.jpg)
Cablofil Hot Dip Galvanised Steel Wire Cable Tray Heavy Duty 200mm x 105mm x 3m Length
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/10-15/CM-450663-1000.jpg)
Cablofil Hot Dip Galvanised Steel Wire Cable Tray Heavy Duty 300mm x 105mm x 3m Length
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/10-15/CM-450683-1000.jpg)
Cablofil Hot Dip Galvanised Steel Wire Cable Tray Heavy Duty 400mm x 105mm x 3m Length
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/10-15/CM-450703-1000.jpg)
Cablofil Hot Dip Galvanised Steel Wire Cable Tray Heavy Duty 500mm x 105mm x 3m Length
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/10-15/CM-450723-1000.jpg)
Cablofil Hot Dip Galvanised Steel Wire Cable Tray Heavy Duty 600mm x 105mm x 3m Length
![title](/sites/g/files/ocwmcr866/files/ecat_assets/29-03-2024/02-30/LCM-hdf105_.jpg)
Cablofil 304L Stainless Steel Wire Cable Tray Heavy Duty 100mm x 105mm x 3m Length
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/10-15/CM-450634-1000.jpg)
Cablofil 304L Stainless Steel Wire Cable Tray Heavy Duty 150mm x 105mm x 3m Length
![title](/sites/g/files/ocwmcr866/files/ecat_assets/29-03-2024/02-30/LCM-hdf105_.jpg)
Cablofil Electro Zinc Steel Wire Cable Tray Heavy Duty 100mm x 105mm x 3m Length
![title](/sites/g/files/ocwmcr866/files/ecat_assets/29-03-2024/02-30/LCM-hdf105_.jpg)
Cablofil Electro Zinc Steel Wire Cable Tray Heavy Duty 200mm x 105mm x 3m Length
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/10-15/CM-450661-1000.jpg)
Cablofil Electro Zinc Steel Wire Cable Tray Heavy Duty 300mm x 105mm x 3m Length
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/10-15/CM-450681-1000.jpg)
Cablofil Electro Zinc Steel Wire Cable Tray Heavy Duty 400mm x 105mm x 3m Length
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/10-15/CM-450701-1000.jpg)
Cablofil Electro Zinc Steel Wire Cable Tray Heavy Duty 500mm x 105mm x 3m Length
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/10-15/CM-450721-1000.jpg)
Cablofil Electro Zinc Steel Wire Cable Tray Heavy Duty 600mm x 105mm x 3m Length
![title](/sites/g/files/ocwmcr866/files/ecat_assets/29-03-2024/02-30/LCM-hdf105_.jpg)
Cablofil Hot Dip Galvanised Steel Wire Cable Tray Heavy Duty 100mm x 105mm x 3m Length
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/10-15/CM-450633-1000.jpg)
Cablofil Hot Dip Galvanised Steel Wire Cable Tray Heavy Duty 150mm x 105mm x 3m Length