-
Construction type
-
Change of direction
-
Cable tray height
-
Cable tray height
-
Cable tray height
-
Cable tray width
-
Cable tray width
-
Cable tray width
-
Cable tray width
-
Cable tray width
-
Cable tray width
-
Cable tray width
-
Cable tray width
-
Material
-
Material quality
-
Angle
-
Inner radius
-
Model
-
Suitable for circuit integrity
-
Side perforation
-
Bottom perforation
-
NATO-mounting holes
-
Stainless steel, pickled
-
With cover
-
Operating / setting temperature
-
Storage temperature
-
Colour
-
RAL-number
-
Halogen free
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/09-30/LG-637945-WEB-R.jpg)
Legrand PVC Cable Tray 90° Inside Riser with Cover 600mm x 100mm
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/09-30/LG-637935-WEB-R.jpg)
Legrand PVC Cable Tray 90° Inside Riser with Cover 500mm x 100mm
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/09-30/LG-637855-WEB-R.jpg)
Legrand PVC Cable Tray 90° Inside Riser with Cover 400mm x 75mm
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/09-30/637925-LEGRAND-1000.jpg)
Legrand PVC Cable Tray 90° Inside Riser with Cover 400mm x 100mm
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/09-30/LG-637755-WEB-R.jpg)
Legrand PVC Cable Tray 90° Inside Riser with Cover 400mm x 50mm
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/09-30/637915-LEGRAND-1000.jpg)
Legrand PVC Cable Tray 90° Inside Riser with Cover 300mm x 100mm
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/09-30/637845-LEGRAND-1000.jpg)
Legrand PVC Cable Tray 90° Inside Riser with Cover 300mm x 75mm
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/09-30/LG-637745-WEB-R.jpg)
Legrand PVC Cable Tray 90° Inside Riser with Cover 300mm x 50mm
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/09-30/LG-637905-WEB-R.jpg)
Legrand PVC Cable Tray 90° Inside Riser with Cover 200mm x 100mm
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/09-30/637835-LEGRAND-1000.jpg)
Legrand PVC Cable Tray 90° Inside Riser with Cover 200mm x 75mm
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/09-30/LG-637735-WEB-R.jpg)
Legrand PVC Cable Tray 90° Inside Riser with Cover 200mm x 50mm
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/09-30/LG-637725-WEB-R.jpg)
Legrand PVC Cable Tray 90° Inside Riser with Cover 150mm x 50mm
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/09-30/637825-LEGRAND-1000.jpg)
Legrand PVC Cable Tray 90° Inside Riser with Cover 150mm x 75mm
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/09-30/637815-LEGRAND-1000.jpg)
Legrand PVC Cable Tray 90° Inside Riser with Cover 100mm x 75mm
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/09-30/LG-637715-WEB-B.jpg)
Legrand PVC Cable Tray 90° Inside Riser with Cover 100mm x 50mm
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/09-30/LG-637705-WEB-R.jpg)
Legrand PVC Cable Tray 90° Inside Riser with Cover 75mm x 50mm
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/09-30/LG-637805-WEB-B.jpg)
Legrand PVC Cable Tray 90° Inside Riser with Cover 75mm x 75mm
Excluding VAT