-
Version as glazed door
-
Version as door for disconnecting switch interlocking
-
Material
-
Material
-
Model
-
Surface finishing
-
Surface finishing
-
EMC-version
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Depth
-
Depth
-
Degree of protection (IP)
-
Colour
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/10-15/036364-LEGRAND-1000.jpg)
Legrand Enclosure Insulated Internal Door 942mm x 736mm
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/10-15/LG-036321-WEB-R.jpg)
Legrand Enclosure Metallic Internal Door 934mm x 748mm
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/10-15/LG-036319-WEB-R.jpg)
Legrand Enclosure Metallic Internal Door 734mm x 548mm
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/10-15/LG-036318-WEB-R.jpg)
Legrand Enclosure Metallic Internal Door 634mm x 448mm
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/10-15/036363-LEGRAND-1000.jpg)
Legrand Enclosure Insulated Internal Door 742mm x 536mm
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/10-15/LG-036317-WEB-R.jpg)
Legrand Enclosure Metallic Internal Door 534mm x 348mm
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/10-15/036362-LEGRAND-1000.jpg)
Legrand Enclosure Insulated Internal Door 642mm x 436mm
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/10-15/LG-036316-WEB-R.jpg)
Legrand Enclosure Metallic Internal Door 434mm x 348mm
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/10-15/036361-LEGRAND-1000.jpg)
Legrand Enclosure Insulated Internal Door 541mm x 336mm
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/10-15/LG-036315-WEB-R.jpg)
Legrand Enclosure Metallic Internal Door 334mm x 248mm
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/10-15/036360-LEGRAND-1000.jpg)
Legrand Enclosure Insulated Internal Door 441mm x 336mm
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/10-15/036359-LEGRAND-1000.jpg)
Legrand Enclosure Insulated Internal Door 341mm x 236mm
Excluding VAT