![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/11-30/CP-500010-WEB-L.jpg)
CP Electronics 4 Pole Female Ceiling Rose with White Male Connector Plug
![title](/modules/custom/legrand_ecat/assets/img/no-image.png)
CP Electronics 4 Pole Female Ceiling Rose with Red Male Connector Plug
![title](/modules/custom/legrand_ecat/assets/img/no-image.png)
CP Electronics 4 Pole 3 Core 3m 1mm² LSF Luminaire Lead White Plug
![title](/modules/custom/legrand_ecat/assets/img/no-image.png)
CP Electronics 4 Pole 3 Core 5m 1mm² LSF Luminaire Lead White Plug
![title](/modules/custom/legrand_ecat/assets/img/no-image.png)
CP Electronics 4 Pole 3 Core 5m 1.5mm² LSF Luminaire Lead White Plug
![title](/modules/custom/legrand_ecat/assets/img/no-image.png)
CP Electronics 4 Pole 3 Core 8m 1mm² LSF Luminaire Lead White Plug
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/11-30/CP-480032-WEB-L.jpg)
CP Electronics 4 Pole 3m 1mm² An-10 to Vitesse Modular 4 Single Detector Lead for PRM Switching Single Channel
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/11-30/CP-480034-WEB-L.jpg)
CP Electronics 4 Pole 3m 1mm² Single Detector Lead for Basic Switching Single Channel
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/11-30/CP-480036-WEB-L.jpg)
CP Electronics 4 Pole 3m 1mm² Single Detector Lead for PRM Switching
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/11-30/CP-480041-WEB-L.jpg)
CP Electronics 4 Pole 4 Core 3m 1mm² LSF Luminaire Lead Red Plug
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/11-30/CP-480043-WEB-L.jpg)
CP Electronics 4 Pole 4 Core 5m 1mm² LSF Luminaire Lead Red Plug
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/11-30/CP-350044-WEB-L.jpg)
CP Electronics 4 Pole 4 Core 8m 1mm² LSF Luminaire Lead Red Plug
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/11-30/CP-480050-WEB-L.jpg)
CP Electronics 4 Pole 5m 1mm² Single Detector Lead for Basic Switching Single Channel
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/11-30/CP-480052-WEB-L.jpg)
CP Electronics 4 Pole 5m 1mm² Single Detector Lead for PRM Switching
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/11-30/CP-480056-WEB-L.jpg)
CP Electronics 4 Pole 3m 1mm² An-10 to Vitesse Modular 4 Dual Detector Lead for PRM Switching Single Channel
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/11-30/CP-480058-WEB-L.jpg)
CP Electronics 4 Pole 3m 1mm² Dual Detector Lead for Basic Switching Single Channel
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/11-30/CP-480060-WEB-L.jpg)
CP Electronics 4 Pole 3m 1mm² Dual Detector Lead for PRM Switching Single Channel
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/11-30/CP-480067-WEB-L.jpg)
CP Electronics 4 Pole Male Connector Red Plug
![title](/modules/custom/legrand_ecat/assets/img/no-image.png)
CP Electronics 4 Pole Male Connector White Plug
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/11-30/CP-500012-WEB-L.jpg)
CP Electronics 4 Pole Female Ceiling Rose No Connector Plug