-
Nominal voltage
-
Assembly arrangement
-
Number of contacts as change-over contact
-
Transparent
-
Equipped with 2
-
Mounting direction
-
Material
-
Rated current
-
Rated current
-
Material quality
-
Number of socket outlets total
-
Method of operation
-
Push button switch
-
Surface protection
-
Mounting method
-
Mounting method
-
With mounting plate
-
Number of rockers
-
Number of rockers
-
Illumination
-
Illumination
-
Illumination
-
With lighting
-
Device width
-
Device width
-
Device height
-
Type of fastening
-
Type of fastening
-
Number of socket outlets switchable
-
Device depth
-
Device depth
-
Surface finishing
-
Suitable for degree of protection (IP)
-
Feedback-signal contact
-
Label space/information surface
-
Label space/information surface
-
Function lighting
-
Number of modules (module system)
-
Number of modules (module system)
-
Function lighting
-
Wiring system
-
Wiring system
-
Wiring system
-
Wiring system
-
Wiring system
-
Switching current for fluorescent lamps
-
Switching current for fluorescent lamps
-
Heating switch
-
Compatible with Apple HomeKit
-
Washing machine switch
-
Compatible with Google Assistant
-
Compatible with Amazon Alexa
-
IFTTT support available
-
Min. depth of built-in installation box
-
Colour of switch operator
-
Built-in depth
-
Degree of impact strength (IK)
-
Operating / setting temperature
-
Storage temperature
-
Voltage type
-
Frequency
-
Type of lighting
-
Type of lighting
-
Colour
-
Halogen free
-
Antimicrobial treatment
-
Connection type
-
Terminals capacity
-
Cable section
-
Cable section
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/09-45/LG-573178-WEB-R.jpg)
Arteor 1 Way 20AX Double Pole Switch with Red LED Indicator Marked "WATER HEATER" 2 Module Round Magnesium
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/09-45/LG-573173-WEB-R.jpg)
Arteor 3 Gang 2 x 2 Way and 1 x 1 Way 20AX Switch 2 Module Round Magnesium
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/09-45/LG-573176-WEB-R.jpg)
Arteor 1 Way 20AX Double Pole Switch with Red LED Indicator 2 Module Round Magnesium
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/09-45/LG-573172-WEB-R.jpg)
Arteor 3 Gang 1 Way 20AX Switch 2 Module Round Magnesium
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/09-45/572549-LEGRAND.jpg)
Arteor 1 Way 20AX Double Pole Switch with Red LED Indicator Marked "WATER HEATER" 2 Module Square Magnesium
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/09-45/LG-572544-WEB-R.jpg)
Arteor 3 Gang 2 x 2 Way and 1 x 1 Way 20AX Switch 2 Module Square Magnesium
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/09-45/LG-572547-WEB-R.jpg)
Arteor 1 Way 20AX Double Pole Switch with Red LED Indicator 2 Module Square Magnesium
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/09-45/572544_pw_169178.jpg)
Arteor 3 Gang 1 Way 20AX Switch 2 Module Square Magnesium
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/09-45/LG-573163-WEB-R.jpg)
Arteor Intermediate 10AX Switch 2 Module Round Magnesium
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/09-45/572548-LEGRAND-1000.jpg)
Arteor 2 Way 20AX Double Pole Switch 2 Module Square Magnesium
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/09-45/LG-573175-WEB-R.jpg)
Arteor 1 Way 20AX Double Pole Switch 2 Module Round Magnesium
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/09-45/572538-LEGRAND-1000.jpg)
Arteor Intermediate 10AX Switch 2 Module Square Magnesium
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/10-45/572534_pw_169176.jpg)
Arteor 1 Way 20AX Double Pole Switch 2 Module Square Magnesium
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/09-45/LG-573171-WEB-R.jpg)
Arteor 2 Way 20AX Switch with Indicator 2 Module Round Magnesium
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/09-45/573111_pw_169183.jpg)
Arteor Intermediate 10AX Switch 1 Module Square Magnesium
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/09-45/LG-572540-WEB-R.jpg)
Arteor 10AX Double Pole Switch 2 Module Square Magnesium
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/09-45/LG-572542-WEB-R.jpg)
Arteor 2 Way 20AX Switch with Indicator 2 Module Square Magnesium
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/09-45/LG-572514-WEB-R.jpg)
Arteor 1 Way 20AX Double Pole Switch with Red LED Indicator 1 Module Square Magnesium
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/09-45/LG-573126-WEB-R.jpg)
Arteor 2 Way 20AX Switch with Indicator 1 Module Left Hand Round Magnesium
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/09-45/LG-573128-WEB-R.jpg)
Arteor 2 Way 20AX Switch with Indicator 1 Module Right Hand Round Magnesium
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/09-45/572511_pw_169175.jpg)
Arteor 2 Way 20AX Switch with Indicator 1 Module Square Magnesium
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/09-45/LG-573130-WEB-R.jpg)
Arteor 1 Way 20AX Double Pole Switch 1 Module Left Hand Round Magnesium
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/09-45/LG-573131-WEB-R.jpg)
Arteor 1 Way 20AX Double Pole Switch 1 Module Right Hand Round Magnesium
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/26-04-2024/03-30/573120_pw_169185.jpg)
Arteor 2 Way 20AX Switch 1 Module Left Hand Round Magnesium
Excluding VAT