-
Assembly arrangement
-
Assembly arrangement
-
Type of connector
-
Transparent
-
Duct installation
-
Support ring
-
Material
-
With dust cover
-
Floor box/subfloor mounted
-
Material quality
-
With dust cover
-
Utilization
-
Category
-
Category
-
Category
-
Outlet direction
-
With terminal resistor
-
Surface mounting
-
Mounting method
-
Imprintable label
-
Mounting method
-
With imprint
-
With label space
-
Device width
-
Device width
-
Device height
-
Type of fastening
-
With strain relief
-
Device depth
-
Device depth
-
Separate earthing connection
-
Flush-mounted installation
-
Compatible with third-party covers
-
Surface finishing
-
Suitable for degree of protection (IP)
-
Separate strain relief
-
Mounting method shielding connection
-
Mounting method shielding connection
-
Number of modules (module system)
-
Number of modules (module system)
-
With buses/couplings
-
With hinged lid
-
Suitable for number of connectors
-
Mechanical coding
-
Colour coding
-
Shielded buses
-
Shielded buses
-
Shielded housing
-
Luster terminal
-
Min. depth of built-in installation box
-
Min. depth of built-in installation box
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Degree of impact strength (IK)
-
Degree of impact strength (IK)
-
Degree of protection (IP)
-
Operating / setting temperature
-
Operating / setting temperature
-
Operating / setting temperature
-
Storage temperature
-
Storage temperature
-
Storage temperature
-
Terminal marking indication
-
Colour
-
RAL-number
-
Halogen free
-
Antimicrobial treatment
-
Connection type
-
Tube diameter for wall mounted product
-
Maximum Input cable diameter
-
Entry membrane gland type
-
Vertical fixing center distance
-
Horizontal fixing center distance
-
Cable support
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/09-00/572775-LEGRAND-1000.jpg)
Arteor Screw Terminal Connection USB 2.0 Data Transfer Socket 1 Module Magnesium
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/10-15/LG-572850-WEB-R.jpg)
Arteor CAT 6A STP RJ45 Socket with Controlled Access 2 Module Magnesium with Red Shutter
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/10-15/LG-572857-WEB-R.jpg)
Arteor CAT 6A UTP with Controlled Access RJ45 Socket 2 Module Magnesium with Red Shutter
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/10-15/572832_pw_169039.jpg)
Arteor CAT 6 FTP Rear Pluggable RJ45 Socket 2 Module Magnesium
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/10-15/572832_pw_169039.jpg)
Arteor CAT 6 UTP Rear Pluggable RJ45 Socket 2 Module Magnesium
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/09-00/572594-LEGRAND-1000.jpg)
Arteor Preterminated USB 3.0 Data Transfer Socket 1 Module Magnesium
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/10-15/LG-572851-WEB-R.jpg)
Arteor CAT 6A STP RJ45 Socket 1 Module Magnesium with Orange Shutter
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/10-15/LG-572852-WEB-R.jpg)
Arteor CAT 6A STP RJ45 Socket 1 Module Magnesium with Green Shutter
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/10-15/LG-572858-WEB-R.jpg)
Arteor CAT 6A UTP RJ45 Socket 1 Module Magnesium with Orange Shutter
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/10-15/LG-572859-WEB-R.jpg)
Arteor CAT 6A UTP RJ45 Socket 1 Module Magnesium with Green Shutter
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/09-00/LG-572806-WEB-R.jpg)
Arteor CAT 6A STP RJ45 Socket 1 Module Magnesium
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/17-05-2024/03-30/LG-572837-WEB-R.jpg)
Arteor Adaptor for Keystone Data Socket Single Connector 2 Module Magnesium
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/17-05-2024/03-30/LG-572838-WEB-R.jpg)
Arteor Adaptor for Systimax Data Socket Single Connector 2 Module Magnesium
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/10-15/LG-572824-WEB-R.jpg)
Arteor CAT 6 UTP RJ45 Socket 2 Module Round Magnesium
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/10-15/LG-572823-WEB-R.jpg)
Arteor CAT 6 STP Shielded RJ45 Socket 1 Module Magnesium
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/10-15/LG-572854-WEB-R.jpg)
Arteor CAT 6 UTP RJ45 Socket 1 Module Magnesium with Orange Shutter
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/10-15/LG-572855-WEB-R.jpg)
Arteor CAT 6 UTP RJ45 Socket 1 Module Magnesium with Green Shutter
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/09-00/572816_pw_169038.jpg)
Arteor CAT 6 UTP RJ45 Socket 2 Module Square Magnesium
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/09-00/LG-572822-WEB-R.jpg)
Arteor CAT 6 FTP RJ45 Socket 1 Module Magnesium
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/10-15/572849-LEGRAND.jpg)
Arteor CAT 6A UTP RJ45 Socket 1 Module Magnesium
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/09-00/572802_pw_169036.jpg)
Arteor CAT 6 UTP RJ45 Socket 1 Module Magnesium
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/09-00/572802_pw_169036.jpg)
Arteor CAT 5E FTP RJ45 Socket 1 Module Magnesium
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/09-00/572803-LEGRAND.jpg)
Arteor CAT 5E UTP RJ45 Socket 1 Module Magnesium
Excluding VAT