-
Number of units
-
Number of units
-
Number of units
-
Transparent
-
Mounting direction
-
Mounting direction
-
Material
-
Number of units horizontal
-
Number of units horizontal
-
Number of units horizontal
-
Number of units vertical
-
Material quality
-
Number of modules horizontal (module system)
-
Number of modules horizontal (module system)
-
Number of modules horizontal (module system)
-
Number of modules horizontal (module system)
-
Number of modules horizontal (module system)
-
Number of modules horizontal (module system)
-
Number of modules vertical (module system)
-
Surface protection
-
With mounting grid
-
With mounting grid
-
Suitable for subfloor installation duct box
-
Suitable for wall duct
-
Type of fastening
-
Flush-mounted installation
-
Surface finishing
-
With hinged lid
-
Built-in height
-
Diameter bore hole (opening)
-
Width
-
Width
-
Width
-
Width
-
Height
-
Depth
-
Degree of impact strength (IK)
-
Degree of protection (IP)
-
Operating / setting temperature
-
Storage temperature
-
Colour
-
Colour
-
Halogen free
-
Antimicrobial treatment
-
Latin wood species
-
Certification of wood (list)
-
Wood Climate area
-
Label space/information surface
-
Number of units
-
Number of units
-
Number of units
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/10-00/576703-LEGRAND-1000.jpg)
Arteor Surround Plate 8 Module Square Mirror Black
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/10-00/576704-LEGRAND-1000.jpg)
Arteor Surround Plate 8 Module Square Mirror White
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/10-00/576743-LEGRAND-1000.jpg)
Arteor Surround Plate 6 Module Round Mirror Black
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/10-00/576744-LEGRAND-1000.jpg)
Arteor Surround Plate 6 Module Round Mirror White
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/10-00/575373-LEGRAND-1000.jpg)
Arteor Surround Plate 6 Module Square Mirror Black
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/10-00/575374-LEGRAND-1000.jpg)
Arteor Surround Plate 6 Module Square Mirror White
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/10-00/575543-LEGRAND-1000.jpg)
Arteor 2 Gang Surround Plate 3 Module Round Mirror Black
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/10-00/575544-LEGRAND-1000.jpg)
Arteor 2 Gang Surround Plate 3 Module Round Mirror White
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/10-00/575553-LEGRAND-1000.jpg)
Arteor 2 Gang Surround Plate 4 Module Round Mirror Black
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/10-00/LG-575554-WEB-R.jpg)
Arteor 2 Gang Surround Plate 4 Module Round Mirror White
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/10-00/575073-LEGRAND-1000.jpg)
Arteor Surround Plate Shaver Socket/3 Module Square Mirror Black
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/10-00/575074-LEGRAND-1000.jpg)
Arteor Surround Plate Shaver Socket/3 Module Square Mirror White
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/10-00/575083-LEGRAND-1000.jpg)
Arteor Surround Plate 4 Module Square Mirror Black
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/10-00/575084-LEGRAND-1000.jpg)
Arteor Surround Plate 4 Module Square Mirror White
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/10-00/575123-LEGRAND-1000.jpg)
Arteor Surround Plate for 13A Fused Connection Unit Switched Mirror Black
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/10-00/575124-LEGRAND-1000.jpg)
Arteor Surround Plate for 13A Fused Connection Unit Switched Mirror White
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/10-00/575103-LEGRAND-1000.jpg)
Arteor Surround Plate for 2 Gang 13A Switched Socket Outlet Mirror Black
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/10-00/575104-LEGRAND-1000.jpg)
Arteor Surround Plate for 2 Gang 13A Switched Socket Outlet Mirror White
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/10-00/575563-LEGRAND-1000.jpg)
Arteor 1 Gang Surround Plate 3 Module Round Mirror Black
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/10-00/575564-LEGRAND-1000.jpg)
Arteor 1 Gang Surround Plate 3 Module Round Mirror White
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/10-00/575163-LEGRAND-1000.jpg)
Arteor Surround Plate 3 Module Square Mirror Black
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/10-00/575164-LEGRAND-1000.jpg)
Arteor Surround Plate 3 Module Square Mirror White
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/10-00/575094-LEGRAND-1000.jpg)
Arteor Surround Plate for 1 Gang 5A/13A Switched Socket Outlet Mirror White
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/10-00/575093-LEGRAND-1000.jpg)
Arteor Surround Plate for 1 Gang 5A/13A Switched Socket Outlet Mirror Black
Excluding VAT