-
Cable tray height
-
Construction type
-
Change of direction
-
Cable tray width
-
Cable tray width
-
Cable tray width
-
Cable tray width
-
Cable tray width
-
Cable tray width
-
Cable tray width
-
Cable tray width
-
Material
-
Material quality
-
Angle
-
Inner radius
-
Model
-
Surface protection
-
Surface protection
-
Material thickness
-
Material thickness
-
Material thickness
-
Suitable for circuit integrity
-
Side perforation
-
Bottom perforation
-
NATO-mounting holes
-
Stainless steel, pickled
-
With cover
-
Operating / setting temperature
-
Storage temperature
-
Colour
-
Halogen free
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/09-45/LG-MRFOR.jpg)
Swifts Medium Duty Hot Dip Galvanised Steel Cable Tray 90° Outside Riser 600mm x 25mm
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/09-45/LG-MRFOR.jpg)
Swifts Medium Duty Pre-Galvanised Steel Cable Tray 90° Outside Riser 600mm x 25mm
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/09-45/LG-MRFOR.jpg)
Swifts Medium Duty Hot Dip Galvanised Steel Cable Tray 90° Outside Riser 450mm x 25mm
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/09-45/LG-MRFOR.jpg)
Swifts Medium Duty Pre-Galvanised Steel Cable Tray 90° Outside Riser 450mm x 25mm
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/09-45/LG-MRFOR.jpg)
Swifts Medium Duty Hot Dip Galvanised Steel Cable Tray 90° Outside Riser 300mm x 25mm
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/09-45/LG-MRFOR.jpg)
Swifts Medium Duty Pre-Galvanised Steel Cable Tray 90° Outside Riser 300mm x 25mm
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/09-45/LG-MRFOR.jpg)
Swifts Medium Duty Hot Dip Galvanised Steel Cable Tray 90° Outside Riser 225mm x 25mm
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/09-45/LG-MRFOR.jpg)
Swifts Medium Duty Pre-Galvanised Steel Cable Tray 90° Outside Riser 225mm x 25mm
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/09-45/LG-MRFOR.jpg)
Swifts Medium Duty Hot Dip Galvanised Steel Cable Tray 90° Outside Riser 150mm x 25mm
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/09-45/LG-MRFOR.jpg)
Swifts Medium Duty Pre-Galvanised Steel Cable Tray 90° Outside Riser 150mm x 25mm
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/09-45/LG-MRFOR.jpg)
Swifts Medium Duty Hot Dip Galvanised Steel Cable Tray 90° Outside Riser 100mm x 25mm
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/09-45/LG-MRFOR.jpg)
Swifts Medium Duty Hot Dip Galvanised Steel Cable Tray 90° Outside Riser 75mm x 25mm
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/09-45/LG-MRFOR.jpg)
Swifts Medium Duty Pre-Galvanised Steel Cable Tray 90° Outside Riser 100mm x 25mm
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/09-45/LG-MRFOR.jpg)
Swifts Medium Duty Pre-Galvanised Steel Cable Tray 90° Outside Riser 75mm x 25mm
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/09-45/LG-MRFOR.jpg)
Swifts Medium Duty Hot Dip Galvanised Steel Cable Tray 90° Outside Riser 50mm x 25mm
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/09-45/LG-MRFOR.jpg)
Swifts Medium Duty Pre-Galvanised Steel Cable Tray 90° Outside Riser 50mm x 25mm
Excluding VAT