-
Construction type
-
Change of direction
-
Cable tray height
-
Cable tray height
-
Cable tray height
-
Cable tray width
-
Cable tray width
-
Cable tray width
-
Cable tray width
-
Cable tray width
-
Cable tray width
-
Cable tray width
-
Cable tray width
-
Material
-
Material quality
-
Angle
-
Inner radius
-
Model
-
Suitable for circuit integrity
-
Side perforation
-
Bottom perforation
-
NATO-mounting holes
-
Stainless steel, pickled
-
With cover
-
Operating / setting temperature
-
Storage temperature
-
Colour
-
RAL-number
-
Halogen free
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/09-30/LG-637947-WEB-R.jpg)
Legrand PVC Cable Tray 90° Outside Riser with Cover 600mm x 100mm
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/09-30/LG-637937-WEB-R.jpg)
Legrand PVC Cable Tray 90° Outside Riser with Cover 500mm x 100mm
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/09-30/637927-LEGRAND-1000.jpg)
Legrand PVC Cable Tray 90° Outside Riser with Cover 400mm x 100mm
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/09-30/LG-637857-WEB-R.jpg)
Legrand PVC Cable Tray 90° Outside Riser with Cover 400mm x 75mm
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/09-30/LG-637757-WEB-R.jpg)
Legrand PVC Cable Tray 90° Outside Riser with Cover 400mm x 50mm
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/09-30/637917-LEGRAND-1000.jpg)
Legrand PVC Cable Tray 90° Outside Riser with Cover 300mm x 100mm
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/09-30/637847-LEGRAND-1000.jpg)
Legrand PVC Cable Tray 90° Outside Riser with Cover 300mm x 75mm
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/09-30/LG-637747-WEB-R.jpg)
Legrand PVC Cable Tray 90° Outside Riser with Cover 300mm x 50mm
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/09-30/LG-637907-WEB-R.jpg)
Legrand PVC Cable Tray 90° Outside Riser with Cover 200mm x 100mm
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/09-30/637837-LEGRAND-1000.jpg)
Legrand PVC Cable Tray 90° Outside Riser with Cover 200mm x 75mm
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/09-30/LG-637737-WEB-R.jpg)
Legrand PVC Cable Tray 90° Outside Riser with Cover 200mm x 50mm
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/09-30/LG-637727-WEB-R.jpg)
Legrand PVC Cable Tray 90° Outside Riser with Cover 150mm x 50mm
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/09-30/637827-LEGRAND-1000.jpg)
Legrand PVC Cable Tray 90° Outside Riser with Cover 150mm x 75mm
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/09-30/LG-637717-WEB-R.jpg)
Legrand PVC Cable Tray 90° Outside Riser with Cover 100mm x 50mm
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/09-30/637817-LEGRAND-1000.jpg)
Legrand PVC Cable Tray 90° Outside Riser with Cover 100mm x 75mm
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/09-30/LG-637807-WEB-R.jpg)
Legrand PVC Cable Tray 90° Outside Riser with Cover 75mm x 75mm
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/09-30/LG-637707-WEB-R.jpg)
Legrand PVC Cable Tray 90° Outside Riser with Cover 75mm x 50mm
Excluding VAT