-
Material
-
Material
-
Perforated
-
Perforated
-
Surface protection
-
Surface protection
-
Model
-
Pre-stamping
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Halogen free
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/10-30/036087-LEGRAND-1000.jpg)
Lina 25 Enclosure Mounting Plate Perforated 1156mm x 756mm
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/10-30/036046-LEGRAND-1000.jpg)
Lina 12.5 Enclosure Mounting Plate Perforated 1156mm x 756mm
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/10-30/034950_pw_92737.jpg)
Legrand Enclosure Mounting Plate Plain 1492mm x 692mm
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/10-30/034950_pw_92737.jpg)
Legrand Enclosure Mounting Plate Plain 1692mm x 692mm
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/10-30/034950_pw_92737.jpg)
Legrand Enclosure Mounting Plate Plain 1292mm x 692mm
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/10-30/036064-LEGRAND-1000.jpg)
Legrand Enclosure Mounting Plate Plain 1156mm x 756mm
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/10-30/036042-LEGRAND-1000.jpg)
Lina 12.5 Enclosure Mounting Plate Perforated 956mm x 756mm
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/10-30/036021-LEGRAND-1000.jpg)
Lina 25 Enclosure Mounting Plate Perforated 956mm x 756mm
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/10-45/036497-LEGRAND-1000.jpg)
Legrand Cabstop IP55 Open-Work Plate 30 Entries and 2 Spares
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/10-45/LG-036496-WEB-R.jpg)
Legrand Cabstop IP55 Open-Work Plate 30 Entries and 1 Spare
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/10-30/036061-LEGRAND-1000.jpg)
Legrand Enclosure Mounting Plate Plain 956mm x 756mm
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/10-30/036033-LEGRAND-1000.jpg)
Lina 12.5 Enclosure Mounting Plate Perforated 756mm x 556mm
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/10-30/036019-LEGRAND-1000.jpg)
Lina 25 Enclosure Mounting Plate Perforated 756mm x 556mm
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/10-30/036495-LEGRAND-1000.jpg)
Legrand Cabstop IP55 Open-Work Plate 14 Entries and 1 Spare
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/10-30/LG-036494-WEB-R.jpg)
Legrand Cabstop IP55 Open-Work Plate 14 Entries
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/10-30/036031-LEGRAND-1000.jpg)
Lina 12.5 Enclosure Mounting Plate Perforated 656mm x 456mm
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/10-30/036018-LEGRAND-1000.jpg)
Lina 25 Enclosure Mounting Plate Perforated 656mm x 456mm
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/10-30/036059-LEGRAND-1000.jpg)
Legrand Enclosure Mounting Plate Plain 756mm x 556mm
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/10-30/036022-LEGRAND-1000.jpg)
Lina 12.5 Enclosure Mounting Plate Perforated 556mm x 356mm
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/10-30/036016-LEGRAND-1000.jpg)
Lina 25 Enclosure Mounting Plate Perforated 556mm x 356mm
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/10-30/036058-LEGRAND-1000.jpg)
Legrand Enclosure Mounting Plate Plain 656mm x 456mm
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/10-30/036009-LEGRAND-1000.jpg)
Lina 12.5 Enclosure Mounting Plate Perforated 456mm x 356mm
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/10-30/036015-LEGRAND-1000.jpg)
Lina 25 Enclosure Mounting Plate Perforated 456mm x 356mm
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/10-30/036099-LEGRAND-1000.jpg)
Lina 25 Enclosure Mounting Plate Perforated 275mm x 192mm
Excluding VAT