Filter
Clear all
Category
Technical characteristics
-
Suitable for enclosure building depth
-
Suitable for enclosure building depth
-
Material
-
Suitable for enclosure building width
-
Suitable for enclosure building width
-
Model
-
Suitable for aeration/de-aeration
-
Suitable for cable patch
-
Suitable for outdoor set-up
-
Width
-
Width
-
Height
-
Depth
-
Depth
-
Colour
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/10-15/036296-LEGRAND.jpg)
Legrand
Marina
REF. 036296
Marina GRP Enclosure Plinth 800mm x 463mm
£272.04
/
1 piece
Excluding VAT
You can only compare 4 products, you must remove 1 to add this one
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/10-15/036292-LEGRAND.jpg)
Legrand
Marina
REF. 036292
Marina GRP Enclosure Plinth 800mm x 300mm
£239.71
/
1 piece
Excluding VAT
You can only compare 4 products, you must remove 1 to add this one
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/10-15/036291-LEGRAND-600.jpg)
Legrand
Marina
REF. 036291
Marina GRP Enclosure Plinth 600mm x 300mm
£199.81
/
1 piece
Excluding VAT
You can only compare 4 products, you must remove 1 to add this one