![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/11-30/CP-480013-WEB-R.jpg)
CP Electronics Basic Switching Compact IP40 Ceiling Flush Mounted PIR Presence Detector with 3m Lead
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/11-30/CP-480015-WEB-R.jpg)
CP Electronics PRM Switching Compact IP40 Ceiling Flush Mounted PIR Presence/Absence Detector
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/11-30/CP-480018-WEB-L.jpg)
CP Electronics PRM Switching Miniature IP40 Ceiling Flush/Surface Mounted PIR Presence Detector with 3m Lead with Pre-Wired PSU
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/11-30/CP-500002-WEB-R.jpg)
CP Electronics Basic Switching Compact IP40 Ceiling Flush Mounted PIR Presence Detector with 3m Lead and Plug for CP Ceiling Rose
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/11-30/CP-480076-WEB-L.jpg)
CP Electronics PRM Switching Adjustable Head IP40 Ceiling Flush Mounted Microwave Presence/Absence Detector with 3m Lead
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/11-30/CP-480078-WEB-R.jpg)
CP Electronics PRM Switching Compact IP40 Ceiling Flush Mounted Microwave Presence/Absence Detector with 3m Lead