![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/11-30/CP-170078-WEB-L.jpg)
CP Electronics DALI Digital Dimming Long Range IP65 High Bay/High Level Flush Mounted PIR Presence Detector
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/11-30/CP-350021-WEB-L.jpg)
CP Electronics Passive Infared Mid Range Ceiling Flush Mounted PIR Presence Detector
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/11-30/CP-170171-WEB-L.jpg)
CP Electronics Miniature Ceiling Flush Mounted PIR Presence Detector
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/11-30/CP-170175-WEB-L.jpg)
CP Electronics DALI Network Miniature Ceiling Flush Mounted PIR Presence Detector with 1m Lead
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/11-30/CP-170192-WEB-L.jpg)
CP Electronics Adjustable Head IP40 Ceiling Flush Mounted Microwave Presence Detector
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/11-30/CP-170195-WEB-R.jpg)
CP Electronics IP40 Ceiling Flush Mounted Microwave Presence/Absence Detector
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/11-30/CP-170033-WEB-R.jpg)
CP Electronics Passive Infared Ceiling Flush Mounted PIR Presence Detector
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/11-30/CP-170036-WEB-R.jpg)
CP Electronics DALI Network IP40 Ceiling Flush Mounted PIR Presence Detector
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/11-30/CP-600002-WEB-R.jpg)
CP Electronics RAPID DALI2 Ceiling MR PIR IP40 Detector