![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/57/LG-572390-WEB-R.jpg)
Arteor 1 Gang 38mm Surface Mounting Back Box 2 Module
Arteor
Legrand
Arteor 1 Gang 38mm Surface Mounting Back Box 2 Module
REF. 572390
EAN.
3245065723908
Discount family : W24
£4.96
/
1 piece
Product available in
10 piece
Recommended price
Excluding VAT
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Assembly arrangement | Surface mounted frame |
---|---|
Suitable for modular domestic switching devices | No |
Number of modules (module system) | 2 |
Number of units | 1 |
Mounting direction | Horizontal and vertical |
Shape | Square |
Material | Plastic |
Material quality | Thermoplastic |
Halogen free | Yes |
Surface protection | Untreated |
Surface finishing | Glossy |
Colour | White |
RAL-number (similar) | 9010 |
Transparent | No |
With cover frame | No |
With duct entry | Yes |
---|---|
With cable entry | Yes |
With screw gland entry | No |
Shock resistant | Yes |
Degree of protection (IP) | IP2X |
Width | 89 mm |
Height | 89 mm |
Depth | 38 mm |
Device width | 89 mm |
Device height | 89 mm |
Device depth | 38 mm |
Degree of impact strength (IK) | IK02 |
Operating / setting temperature | -5-50 °C |
Storage temperature | -10-70 °C |
Documents
1 document
Catalogue page
SELECT AN ACTION