![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/57/LG-572946-WEB-R.jpg)
Arteor 10A Single Pole Latching Relay 2 Module Soft Alu
Arteor
Legrand
Arteor 10A Single Pole Latching Relay 2 Module Soft Alu
REF. 572946
EAN.
3414971848856
Discount family : W24
£94.28
/
1 piece
Recommended price
Excluding VAT
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Type of electric connection | Screw connection |
---|---|
Complete with socket | Yes |
With detachable clamps | No |
Rated control supply voltage AC 50 Hz | 230-250 V |
Rated control supply voltage AC 60 Hz | 230-250 V |
Voltage type for actuating | AC |
Drive, polarization | Polarity free |
Number of contacts as normally closed contact | 0 |
Number of contacts as normally open contact | 0 |
Number of contacts as change-over contact | 1 |
With forced-guided contacts | No |
Degree of protection (IP) | IP20 |
---|---|
Width | 45 mm |
Height | 45 mm |
Depth | 32 mm |
Built-in depth | 32 mm |
Degree of impact strength (IK) | IK04 |
Operating / setting temperature | 5-45 °C |
Storage temperature | 5-45 °C |
Colour | Other |
Halogen free | Yes |
Documents
1 document
Catalogue page
SELECT AN ACTION