![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/57/LG-572676-WEB-R.jpg)
Arteor 13A Double Pole Fused Connection Unit Switched with LED Soft Alu
Arteor
Legrand
Arteor 13A Double Pole Fused Connection Unit Switched with LED Soft Alu
REF. 572676
EAN.
3414971847354
Discount family : W24
£37.09
/
1 piece
Product available in
5 piece
Recommended price
Excluding VAT
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Connection type | Screw connection |
---|---|
Mounting method | Front mounting |
Type of current | AC |
Rated current | 13 A |
Rated voltage | 230 V |
Dimensions glass fuse | 5x25 mm |
Width | 83.5 mm |
Height | 78.5 mm |
Depth | 31 mm |
Built-in depth | 20 mm |
---|---|
Degree of impact strength (IK) | IK04 |
Degree of protection (IP) | IP20 |
Operating / setting temperature | -5-50 °C |
Storage temperature | -10-70 °C |
Colour | Grey |
Halogen free | Yes |
Antimicrobial treatment | No |
Cable section | 4-4 mm² |
Documents
1 document
Catalogue page
SELECT AN ACTION