Acquia Team testing14 Skip to main content
Logo print

Arteor 2 Gang 13A Double Pole Switched Socket Outlet Magnesium

Arteor Legrand

Arteor 2 Gang 13A Double Pole Switched Socket Outlet Magnesium

REF. 572649 EAN. 3245065726497
Discount family : W24
£22.12 / 1 piece Product available in 5 piece
Recommended price Excluding VAT
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Model British Standard
Protective contact Round
Number of active contacts (round) 0
Number of active contacts (flat) 1
With complemantary luminous signal No
Number of ports USB-A 0
Number of ports USB-C 0
Number of units 2
Number of modules (module system) 4
Number of socket outlets switchable 2
Number of phases 1
Imprint/indication Other
Connection type Screwed terminal
With hinged lid No
With enhanced contact protection Yes
Label space/information surface No
Colour Other
Metallic colour No
Transparent No
Lockable No
Eject-mechanism No
Insulated mounting No
With function lighting No
Over voltage protection No
Fault current protection No
With miniature fuse No
Special power supply No special power supply
Mounting method Flush-mounted
Type of fastening Mounting with screw
Material Plastic
Material quality Thermoplastic
Halogen free Yes
Surface protection Lacquered
Surface finishing Matt
Antimicrobial treatment No
With loop through function Yes
With on/off switch Yes
Colour of switch operator Other
Rotated central insert No
Nominal current 13 A
Nominal voltage 250 V
Frequency 50-60 Hz
Suitable for degree of protection (IP) IP20
Degree of impact strength (IK) IK04
Device width 143.5 mm
Device height 83.5 mm
Device depth 19.9 mm
Compatible with Apple HomeKit No
Compatible with Amazon Alexa No
Compatible with Google Assistant No
IFTTT support available No
With Wi-Fi signal repeater No
With built-in bluetooth speaker No
For heavy conditions according to VDE No
Built-in depth 30.95 mm
Operating / setting temperature -5-50 °C
Storage temperature -10-70 °C
Voltage type AC
Power Delivery No
Cable nature for connection Flexible or rigid
Cable section 4-4 mm²
Cable support Other
Cover Central cover plate
Connected object No

Documents

2 documents
Technical Sheet
F03658FR-01.pdf pdf (0.5 Mo)
Technical Sheet
F03658EN-01.pdf pdf (0.52 Mo)
1 document
Catalogue page
4 documents
Agreement
ASTA-1068 (0.22 Mo)
Agreement
Agreement
Agreement

5th July 2024.9