Acquia Team testing14 Skip to main content
Logo print

Arteor 2 x 2 Way 10AX Bed Light Switch 2 x 1 Module Soft Alu

Arteor Legrand

Arteor 2 x 2 Way 10AX Bed Light Switch 2 x 1 Module Soft Alu

REF. 573762 EAN. 3414971850125
Discount family : W24
£18.86 / 1 piece Product available in 5 piece
Recommended price Excluding VAT
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Wiring system Two-way switch
Method of operation Rocker/button
Assembly arrangement Modular device for domestic switching devices
Number of modules (module system) 2
Push button switch No
Number of rockers 2
Mounting method Module frame
Type of fastening Engage (snap)
With mounting plate No
Material Plastic
Material quality Thermoplastic
Halogen free Yes
Antimicrobial treatment No
Surface protection Untreated
Surface finishing Matt
Colour Aluminium
Colour of switch operator Aluminium
Label space/information surface No
Illumination No
Function lighting Other
Type of lighting Other
Suitable for degree of protection (IP) IP40
Degree of impact strength (IK) IK04
Nominal voltage 250 V
Rated current 10 A
Switching current for fluorescent lamps 10 AX
Feedback-signal contact No
Connection type Screwed terminal
Heating switch No
Washing machine switch No
Device width 45 mm
Device height 45 mm
Device depth 42.2 mm
Built-in depth 28.5 mm
Min. depth of built-in installation box 30 mm
Compatible with Apple HomeKit No
Compatible with Google Assistant No
Compatible with Amazon Alexa No
IFTTT support available No
Operating / setting temperature -5-50 °C
Storage temperature -10-70 °C
Voltage type AC
Frequency 50-60 Hz
Cable section 4-4 mm²

Documents

1 document
Technical Sheet
F03989EN-00.pdf pdf (0.08 Mo)
1 document
Catalogue page

5th July 2024.9