![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/57/LG-572320-WEB-R.jpg)
Arteor 20A Cable Outlet for Junction 2 Module White
Arteor
Legrand
Arteor 20A Cable Outlet for Junction 2 Module White
REF. 572320
EAN.
3245065723205
Discount family : W24
£23.72
/
1 piece
Product available in
10 piece
Recommended price
Excluding VAT
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Mounting method | Flush-mounted |
---|---|
Clamps | Other |
Connection system | Screwed terminal |
Material | Plastic |
Material quality | Thermoplastic |
---|---|
Colour | White |
RAL-number (similar) | 9003 |
Antimicrobial treatment | No |
Documents
1 document
Technical Sheet
1 document
Catalogue page
SELECT AN ACTION