Arteor 230V 40-400VA Rotary Speed Controller for Fan 2 Module Champagne
Arteor
Legrand
Arteor 230V 40-400VA Rotary Speed Controller for Fan 2 Module Champagne
REF. 572797
EAN.
3414971848115
Discount family : W24
£144.71
/
1 piece
Recommended price
Excluding VAT
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Mounting method | Flush-mounted |
---|---|
Colour | Other |
Output voltage | 220-240 V |
Power control stepless | Yes |
Basic element without cover | Yes |
Method of operation | Turn button |
Illumination | None |
Switching contact | No |
---|---|
With temperature sensor | No |
Height | 45 mm |
Width | 45 mm |
Depth | 40.6 mm |
Degree of protection (IP) | IP40 |
Documents
2 documents
Instruction manual
Technical Sheet
1 document
Catalogue page
SELECT AN ACTION