![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/57/LG-572456-WEB-L.jpg)
Arteor 230V LED for Locator Switch Blue
Arteor
Legrand
Arteor 230V LED for Locator Switch Blue
REF. 572456
EAN.
3245065724561
Discount family : W24
£2.73
/
1 piece
Product available in
10 piece
Recommended price
Excluding VAT
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Lamp voltage | 230-230 V |
---|---|
Socket | Other |
Technology | LED |
Lamp shape | Other |
Halogen | No |
Krypton | No |
---|---|
Xenon | No |
Colour | Blue |
Suitable for torches | No |
Suitable for pointer | Yes |
Documents
1 document
Catalogue page
SELECT AN ACTION