Acquia Team testing14 Skip to main content
Logo print

Arteor 230V Skirting Light with LED 2 Module Champagne

Arteor Legrand

Arteor 230V Skirting Light with LED 2 Module Champagne

REF. 574083 EAN. 3414971850507
Discount family : W24
£56.28 / 1 piece
Recommended price Excluding VAT
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Lamp type LED not exchangeable
With light source Yes
Depth 49 mm
Lamp holder Other
Housing material Plastic
Suitable for number of light sources 2
Suitable for surface mounting Yes
Suitable for built-in mounting Yes
Adjustable No
Degree of protection (IP) IP41
Degree of impact strength (IK) IK04
Operation by Bluetooth No
Colour of light White
Width 45 mm
Height/depth 45 mm
Built-in height/depth 33 mm
Connection type Screwed terminal
Operating / setting temperature -5-50 °C
Storage temperature -10-70 °C
Halogen free Yes
Mounting method Surface mounted/recessed mounted
Contains Batteries and/or Accumulator No

Documents

1 document
Technical Sheet
F00728EN-01.pdf pdf (0.23 Mo)
1 document
Catalogue page
1 document
Agreement

5th July 2024.9