![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/57/572226_pw_169460.jpg)
Arteor 230V Skirting Light with Motion Detector and LED 2 Module White
Arteor
Legrand
Arteor 230V Skirting Light with Motion Detector and LED 2 Module White
REF. 572226
EAN.
3245065722260
Discount family : W24
£188.80
/
1 piece
Recommended price
Excluding VAT
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Lamp type | LED not exchangeable |
---|---|
With light source | Yes |
Depth | 35 mm |
Housing material | Plastic |
Suitable for surface mounting | Yes |
Suitable for built-in mounting | Yes |
With built-in installation box | No |
Adjustable | No |
Voltage type | AC |
Nominal voltage | 230-230 V |
Degree of protection (IP) | IP40 |
Degree of impact strength (IK) | IK04 |
Operation by Bluetooth | No |
---|---|
Width | 74.7 mm |
Height/depth | 32.8 mm |
Connection type | Screwed terminal |
Operating / setting temperature | -10-70 °C |
Storage temperature | -10-70 °C |
Frequency | 50-60 Hz |
Halogen free | Yes |
Terminals capacity | 2.5-2.5 mm² |
Mounting method | Surface mounted/recessed mounted |
Contains Batteries and/or Accumulator | No |
Documents
2 documents
Technical Sheet
Instruction manual
1 document
Catalogue page
1 document
Agreement
OC / CB-583005/A1
(0.32 Mo)
SELECT AN ACTION