Acquia Team testing14 Skip to main content
Logo print

Arteor 230V USB Type-A 1.5A Charging Socket Single 1 Module Soft Alu

Arteor Legrand

Arteor 230V USB Type-A 1.5A Charging Socket Single 1 Module Soft Alu

REF. 570075 EAN. 3414971851573
Discount family : W24
£42.53 / 1 piece Product available in 10 piece
Recommended price Excluding VAT
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Model Other
Number of ports USB-A 1
Number of ports USB-C 0
Operating voltage 100-240 V
Frequency 50-60 Hz
Max. output current 1500 mA
Output voltage 5-5 V
Power consumption 0.066 W
Connection type Screwed terminal
Mounting method Flush-mounted
Colour Aluminium
Device width 22.5 mm
Device height 45 mm
Device depth 41 mm
Min. depth of built-in installation box 40 mm
Suitable for degree of protection (IP) IP40
Degree of impact strength (IK) IK04
Antimicrobial treatment No
Wireless No
Built-in depth 33 mm
Operating / setting temperature 5-40 °C
Storage temperature -20-70 °C
Voltage type AC
Nominal voltage 100-240 V
Power Delivery No
Supply current 0.25-0.25 A
Mandatory neutral Yes
Terminal marking indication Yes
Stress test conformity (1000V) No
Halogen free Yes
Number of terminals 2
Terminals capacity 1.5-2.5 mm²
Cable nature for connection Flexible or rigid
Cable section 1.5-2.5 mm²

Documents

1 document
Technical Sheet
F01664EN-08.pdf pdf (0.08 Mo)
1 document
Catalogue page

5th July 2024.9