Acquia Team testing14 Skip to main content
Logo print

Arteor 230V USB Type-A 2.4A Charging Socket Double 2 Module White

Arteor Legrand

Arteor 230V USB Type-A 2.4A Charging Socket Double 2 Module White

REF. 572078 EAN. 3245065720785
Discount family : W24
£54.11 / 1 piece
Recommended price Excluding VAT
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Model Other
Number of ports USB-A 2
Number of ports USB-C 0
Operating voltage 100-240 V
Frequency 50-60 Hz
Max. output current 3000 mA
Output voltage 5-5 V
Power consumption 0.068 W
Connection type Screwed terminal
Mounting method Flush-mounted
Colour White
RAL-number 9003
Device width 45 mm
Device height 45 mm
Device depth 42 mm
Min. depth of built-in installation box 40 mm
Suitable for degree of protection (IP) IP40
Degree of impact strength (IK) IK04
Antimicrobial treatment No
Wireless No
Built-in depth 33.5 mm
Operating / setting temperature 5-40 °C
Storage temperature -20-70 °C
Voltage type AC
Nominal voltage 100-240 V
Power Delivery No
Supply current 0.5-0.5 A
Mandatory neutral Yes
Terminal marking indication Yes
Stress test conformity (1000V) No
Halogen free Yes
Number of terminals 2
Terminals capacity 1.5-2.5 mm²
Cable nature for connection Flexible or rigid
Cable section 1.5-2.5 mm²

Documents

1 document
Technical Sheet
F01498EN-07.pdf pdf (0.1 Mo)
1 document
Catalogue page

5th July 2024.9