![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/57/LG-572457-WEB-L.jpg)
Arteor 24V LED for Indicator Switch Red
Arteor
Legrand
Arteor 24V LED for Indicator Switch Red
REF. 572457
EAN.
3245065724578
Discount family : W24
£3.15
/
1 piece
Product available in
10 piece
Recommended price
Excluding VAT
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Lamp power | 0.8-0.8 W |
---|---|
Lamp voltage | 24-24 V |
Socket | Other |
Lamp shape | Other |
Krypton | No |
---|---|
Xenon | No |
Suitable for pointer | Yes |
Nominal current | 3.4 mA |
Documents
1 document
Catalogue page
3 documents
Agreement
OC / CB-586689/A2
(2.25 Mo)
Agreement
OC / CB-FR_705038/A1
(0.67 Mo)
Agreement
OC / CB-581140/A1
(3.05 Mo)
SELECT AN ACTION