![](https://assets.legrand.com/pim/PHOTOS-WEB/LG-572499-WEB-R.jpg)
Arteor 3 Pole XLR Female Socket 2 Module Champagne
Arteor
Legrand
Arteor 3 Pole XLR Female Socket 2 Module Champagne
REF. 572499
EAN.
3414971917187
Discount family : W24
£119.99
/
1 piece
Recommended price
Excluding VAT
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Assembly arrangement | Basic element with central cover plate |
---|---|
Utilization | XLR |
Support ring | No |
With dust cover | No |
With hinged lid | No |
Outlet direction | Straight |
Mounting method | Flush-mounted |
Material | Plastic |
Material quality | Thermoplastic |
Halogen free | Yes |
Antimicrobial treatment | No |
Surface finishing | Matt |
---|---|
Colour | Other |
Transparent | No |
Type of fastening | Engage (snap) |
Number of modules (module system) | 2 |
Suitable for number of connectors | 1 |
With strain relief | No |
Shielded buses | No |
Shielded housing | No |
Luster terminal | No |
Suitable for degree of protection (IP) | IP40 |
Documents
1 document
Technical Sheet
1 document
Catalogue page
SELECT AN ACTION