![](https://assets.legrand.com/pim/PHOTOS-WEB/LG-572838-WEB-R.jpg)
Arteor Adaptor for Systimax Data Socket Single Connector 2 Module Magnesium
Arteor
Legrand
Arteor Adaptor for Systimax Data Socket Single Connector 2 Module Magnesium
REF. 572838
EAN.
3245065728385
Discount family : W24
£21.71
/
1 piece
Product available in
10 piece
Recommended price
Excluding VAT
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Assembly arrangement | Modular device for domestic switching devices |
---|---|
Support ring | No |
With dust cover | Yes |
Outlet direction | Straight |
Antimicrobial treatment | No |
Colour | Other |
Type of fastening | Engage (snap) |
Shielded housing | No |
---|---|
Degree of impact strength (IK) | IK04 |
Device width | 45 mm |
Device height | 45 mm |
Built-in depth | 40 mm |
Operating / setting temperature | 5-45 °C |
Storage temperature | -20-70 °C |
Documents
1 document
Catalogue page
SELECT AN ACTION