![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/57/LG-572933-WEB-R.jpg)
Arteor Adaptor for Systimax Data Socket Single Connector 2 Module Soft Alu
Arteor
Legrand
Arteor Adaptor for Systimax Data Socket Single Connector 2 Module Soft Alu
REF. 572933
EAN.
3414971918832
Discount family : W24
£21.71
/
1 piece
Product available in
10 piece
Recommended price
Excluding VAT
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Surface mounting | No |
---|---|
Duct installation | No |
Floor box/subfloor mounted | No |
Type of fastening | Engage (snap) |
Assembly arrangement | Modular device for domestic switching devices |
Type of connector | Other |
Category | 3 |
Colour | Aluminium |
Connection type | Other |
Shielded housing | No |
Separate earthing connection | Yes |
Separate strain relief | No |
Mounting method shielding connection | None |
Outlet direction | Straight |
---|---|
With dust cover | Yes |
Degree of protection (IP) | IP20 |
Mechanical coding | No |
Colour coding | No |
Device width | 45 mm |
Device height | 45 mm |
Built-in depth | 40 mm |
Degree of impact strength (IK) | IK04 |
Operating / setting temperature | 5-45 °C |
Storage temperature | -20-70 °C |
Halogen free | Yes |
Antimicrobial treatment | No |
Documents
1 document
Catalogue page
SELECT AN ACTION