![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/57/LG-571061-WEB-R.jpg)
Arteor Blanking Plate 2 Module Square Soft Alu
Arteor
Legrand
Arteor Blanking Plate 2 Module Square Soft Alu
REF. 571061
EAN.
3414970925961
Discount family : W24
£3.45
/
1 piece
Product available in
10 piece
Recommended price
Excluding VAT
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Width | 45 mm |
---|---|
Construction type lens | Square |
Height | 45 mm |
Depth | 24.5 mm |
Material | Plastic |
Colour | Grey |
Width opening | 45 mm |
Height opening | 45 mm |
Degree of impact strength (IK) | IK04 |
---|---|
Degree of protection (IP) | IP40 |
Operating / setting temperature | -5-50 °C |
Storage temperature | -10-70 °C |
Halogen free | Yes |
Antimicrobial treatment | No |
Mounting method | Flush-mounted |
Documents
1 document
Technical Sheet
1 document
Catalogue page
SELECT AN ACTION