![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/57/LG-572354-WEB-R.jpg)
Arteor CAT 6 UTP RJ45 Socket 1 Module White with Orange Shutter
Arteor
Legrand
Arteor CAT 6 UTP RJ45 Socket 1 Module White with Orange Shutter
REF. 572354
EAN.
3245065723540
Discount family : W24
£14.86
/
1 piece
Product available in
10 piece
Recommended price
Excluding VAT
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Surface mounting | No |
---|---|
Flush-mounted installation | Yes |
Duct installation | Yes |
Floor box/subfloor mounted | Yes |
Type of fastening | Engage (snap) |
Assembly arrangement | Basic element with central cover plate |
Type of connector | RJ45 8(8) |
With buses/couplings | Yes |
Suitable for number of connectors | 1 |
Category | 6 |
Colour | White |
RAL-number | 9003 |
Connection type | Insulation displacement connector |
Shielded buses | No |
Separate earthing connection | No |
With label space | Yes |
Compatible with third-party covers | Yes |
Separate strain relief | No |
Mounting method shielding connection | None |
Outlet direction | Straight |
With dust cover | Yes |
With terminal resistor | No |
Degree of protection (IP) | IP20 |
---|---|
Mechanical coding | No |
Colour coding | Yes |
Device width | 22.5 mm |
Device height | 45 mm |
Device depth | 33.7 mm |
Number of modules (module system) | 1 |
Built-in depth | 25.2 mm |
Degree of impact strength (IK) | IK04 |
Operating / setting temperature | -40-70 °C |
Storage temperature | -40-70 °C |
Terminal marking indication | Yes |
Halogen free | Yes |
Antimicrobial treatment | No |
Mounting method | Flush-mounted |
Tube diameter for wall mounted product | 0-0 mm |
Maximum Input cable diameter | 9 mm |
Entry membrane gland type | Not applicable |
Vertical fixing center distance | 0-0 mm |
Horizontal fixing center distance | 0-0 mm |
Cable support | Not applicable |
Documents
1 document
Technical Sheet
1 document
Catalogue page
10 documents
Agreement
AoC-PL2_C6_UTP_32886_ac1191056
(0.06 Mo)
Agreement
AoC-PL3_Cat6_UTP_32754_ac1181026
(0.07 Mo)
Agreement
AoC-Ac Delta Force 4PPoE 2019-677
(0.08 Mo)
Agreement
AoC-SA51_SB51_ac109587
(0.06 Mo)
Agreement
AoC-CL2_C6_UTP_32886_ac1191057
(0.06 Mo)
Agreement
AoC-CL2_Cat6UTP3275432861ac1181025
(0.07 Mo)
Agreement
AoC-CL4_Cat6_UTP_32866_ac1181047
(0.08 Mo)
Agreement
AoC-CL4_Cat6_UTP_32754_ac1181046 (
(0.08 Mo)
Product Environmental Profile
Agreement
AoC-PL2_Cat6_UTP_32754_ac1181024
(0.07 Mo)
SELECT AN ACTION