Acquia Team testing14 Skip to main content
Logo print

Arteor CAT 6A UTP RJ45 Socket 1 Module White with Orange Shutter

Arteor Legrand

Arteor CAT 6A UTP RJ45 Socket 1 Module White with Orange Shutter

REF. 572358 EAN. 3245065723588
Discount family : W24
£27.44 / 1 piece Product available in 10 piece
Recommended price Excluding VAT
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Surface mounting No
Flush-mounted installation Yes
Duct installation Yes
Floor box/subfloor mounted Yes
Type of fastening Engage (snap)
Assembly arrangement Basic element with central cover plate
Type of connector RJ45 8(8)
With buses/couplings Yes
Suitable for number of connectors 1
Category 6A (IEC)
Colour White
RAL-number 9003
Connection type Insulation displacement connector
Shielded buses No
Separate earthing connection No
With label space Yes
Separate strain relief No
Mounting method shielding connection None
Outlet direction Straight
With dust cover Yes
Degree of protection (IP) IP20
Colour coding Yes
Device width 22.5 mm
Device height 45 mm
Device depth 33.7 mm
Number of modules (module system) 1
Built-in depth 25.2 mm
Degree of impact strength (IK) IK03
Operating / setting temperature -40-70 °C
Storage temperature -40-70 °C
Terminal marking indication Yes
Halogen free Yes
Antimicrobial treatment No
Mounting method Flush-mounted
Tube diameter for wall mounted product 0-0 mm
Maximum Input cable diameter 9 mm
Entry membrane gland type Not applicable
Vertical fixing center distance 0-0 mm
Horizontal fixing center distance 0-0 mm
Cable support Not applicable

Documents

1 document
Technical Sheet
F01499EN-03.pdf pdf (2.41 Mo)
1 document
Catalogue page
4 documents
Product Environmental Profile
LGRP-01786-V01.01-EN.pdf pdf (0.89 Mo)
Product Environmental Profile
LGRP-01407-V01.01-EN.PDF pdf (0.89 Mo)
Agreement
Agreement

5th July 2024.9