![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/57/LG-572307-WEB-R.jpg)
Arteor Cord Outlet with 8mm Entry 1 Module White
Arteor
Legrand
Arteor Cord Outlet with 8mm Entry 1 Module White
REF. 572307
EAN.
3245065723076
Discount family : W24
£10.60
/
1 piece
Product available in
10 piece
Recommended price
Excluding VAT
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Mounting method | Flush-mounted |
---|---|
Clamps | None |
Connection system | Without clamp |
Material | Plastic |
Material quality | Thermoplastic |
---|---|
Colour | White |
RAL-number (similar) | 9003 |
Antimicrobial treatment | No |
Documents
1 document
Technical Sheet
1 document
Catalogue page
SELECT AN ACTION