![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/57/LG-572497-WEB-R.jpg)
Arteor Female 3 RCA Socket 1 Module Champagne
Arteor
Legrand
Arteor Female 3 RCA Socket 1 Module Champagne
REF. 572497
EAN.
3414971917149
Discount family : W24
£65.18
/
1 piece
Recommended price
Excluding VAT
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Assembly arrangement | Basic element with full cover plate |
---|---|
Utilization | RCA/S-Video |
Support ring | No |
With dust cover | No |
With hinged lid | No |
Outlet direction | Straight |
Imprintable label | Without indication field |
With imprint | No |
Mounting method | Flush-mounted |
Material | Plastic |
Material quality | Thermoplastic |
Halogen free | Yes |
Antimicrobial treatment | No |
---|---|
Surface finishing | Matt |
Colour | Other |
Transparent | No |
Type of fastening | Engage (snap) |
Number of modules (module system) | 1 |
Suitable for number of connectors | 3 |
With strain relief | No |
Shielded buses | No |
Shielded housing | No |
Luster terminal | No |
Suitable for degree of protection (IP) | IP41 |
Documents
1 document
Technical Sheet
1 document
Catalogue page
SELECT AN ACTION