![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/57/LG-572759-WEB-R.jpg)
Arteor Key Card for Mechanical Card Switch Magnesium
Arteor
Legrand
Arteor Key Card for Mechanical Card Switch Magnesium
REF. 572759
EAN.
3245065727593
Discount family : W24
£25.02
/
1 piece
Product available in
10 piece
Recommended price
Excluding VAT
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Type of accessory/spare part | Other |
---|---|
Accessory | Yes |
Spare part | No |
Width | 55 mm |
Height | 140 mm |
Depth | 10.5 mm |
---|---|
Operating / setting temperature | -5-50 °C |
Storage temperature | -10-70 °C |
Colour | Other |
Documents
1 document
Catalogue page
1 document
Agreement
OC / CB-FR_717745
(0.46 Mo)
SELECT AN ACTION