![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/57/572280-LEGRAND.jpg)
Arteor Loudspeaker Socket 2 Module White
Arteor
Legrand
Arteor Loudspeaker Socket 2 Module White
REF. 572280
EAN.
3245065722802
Discount family : W24
£16.99
/
1 piece
Product available in
10 piece
Recommended price
Excluding VAT
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Assembly arrangement | Modular device for domestic switching devices |
---|---|
Utilization | Loudspeaker connection |
Support ring | No |
With dust cover | No |
With hinged lid | No |
Outlet direction | Straight |
Imprintable label | Without indication field |
With imprint | No |
Mounting method | Flush-mounted |
Material | Plastic |
Material quality | Thermoplastic |
Halogen free | Yes |
Antimicrobial treatment | No |
Surface protection | Untreated |
Surface finishing | Glossy |
Colour | White |
---|---|
RAL-number (similar) | 9003 |
Transparent | No |
Type of fastening | Engage (snap) |
Number of modules (module system) | 2 |
With strain relief | No |
Luster terminal | No |
Suitable for degree of protection (IP) | IP20 |
Degree of impact strength (IK) | IK04 |
Device width | 45 mm |
Device height | 45 mm |
Device depth | 36 mm |
Built-in depth | 34 mm |
Operating / setting temperature | -5-50 °C |
Storage temperature | -10-70 °C |
Documents
1 document
Catalogue page
SELECT AN ACTION