![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/57/LG-576015-WEB-R.jpg)
Arteor Panel Mounting Support 1 Module
Arteor
Legrand
Arteor Panel Mounting Support 1 Module
REF. 576015
EAN.
3245065760156
Discount family : W24
£4.47
/
1 piece
Product available in
10 piece
Recommended price
Excluding VAT
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Type of accessory/spare part | Module frame |
---|---|
Accessory | Yes |
Spare part | No |
Width | 60.8 mm |
Height | 64 mm |
---|---|
Depth | 20 mm |
Operating / setting temperature | -5-50 °C |
Storage temperature | -10-70 °C |
Documents
1 document
Technical Sheet
1 document
Catalogue page
SELECT AN ACTION