Skip to main content
Logo print

Arteor Surround Plate 1 Module Square Reflective Stainless Steel

Arteor Legrand

Arteor Surround Plate 1 Module Square Reflective Stainless Steel

REF. 571361 EAN. 3414971243538
Discount family : W24
£118.17 / 1 piece
Recommended price Excluding VAT
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Number of units 1
Mounting direction Horizontal
Number of units horizontal 1
Number of units vertical 1
Number of modules horizontal (module system) 1
Number of modules vertical (module system) 1
With mounting grid No
Flush-mounted installation Yes
Suitable for subfloor installation duct box No
Suitable for wall duct No
Suitable for built-in installation Yes
Label space/information surface No
Material Metal
Material quality Stainless steel
Halogen free Yes
Antimicrobial treatment No
Surface protection Metallic
Surface finishing Glossy
Colour Stainless steel
Transparent No
With hinged lid No
Degree of protection (IP) Other
Degree of impact strength (IK) IK04
Type of fastening Engage (snap)
Width 92 mm
Height 92 mm
Depth 8 mm
Built-in height 0 mm
Operating / setting temperature -5-50 °C
Storage temperature -10-70 °C
Latin wood species Not applicable
Certification of wood (list) Not applicable
Wood Climate area Not applicable

Documents

1 document
Technical Sheet
F03661EN-00.pdf pdf (0.1 Mo)
1 document
Catalogue chart
1 document
Agreement